(9827)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4215)Outdoor Fiber Cable
(3858)SMPTE Cable
(13)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1049)Instrumentation Cable
(337)UL 300V PLTC/PLTC-ER Cable
(182)UL 600V TC/TC-ER Pairs/Triads
(118)UL Thermocouple
(35)CSA ACIC Cable
(35)IMSA
(2)Control / Power Cable
(729)VFD Cable
(115)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(502)Audio, Sound, & Control Cable
(175)Access Control Cable
(21)Fire Alarm Cable
(72)Nurse Call
(15)Security & Alarm Cable
(174)Surveillance Cable
(45)Connectors & Outlets
(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 4 | 14 | 19x26 | BC - Bare Copper |
Element | Material | Thickness | Color Code |
---|---|---|---|
Conductor(s) | PP - Polypropylene | 0.011 in | Black, White, Red, Green |
Material | Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.017 in | 0.266 in | Yes |
Cable Diameter (Nominal): | 0.266 in |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Conductor(s) | 2.53 Ohm/1000ft | 22 pF/ft | 6.4 Amps per conductor @ 25°C |
UL Voltage Rating |
---|
300 V (CL3R) |
UL Rating | Operating |
---|---|
75°C | -20°C to +75°C |
Stationary Min. | Installation Min. |
---|---|
2.625 in | 2.7 in |
Max. Pull Tension: | 190 lbs |
Bulk Cable Weight: | 62 lbs/1000ft |
Environmental Suitability: | Indoor - Riser, Indoor |
Flammability / Fire Resistance: | UL1666 Riser, IEC 60332-1-2 |
NEC / UL Compliance: | Article 725, CL3R |
CPR Euroclass: | Eca |
European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Plenum Number: | 6102UE |
Update and Revision: | Revision Number: 0.265 Revision Date: 09-30-2020 |