Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
Security & Sound Cable, Rated-CL3-FPL-PLTC, 4-14 AWG stranded tinned copper conductors with PVC insulation, Waterblocking tape, PVC jacket with ripcord
| Suitable Applications: | Security System, Intercom/PA, Audio/Speaker, Fire Alarm (Red Jkt), Power-Limited Controls, Wet Location, Below-Grade Duct |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 14 | 19x27 | TC - Tinned Copper |
| Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.12 in (3.0 mm) | Black, Red, White, Green |
| Waterblocking: | Waterblock Tape |
| Separator | Material | Nom. Thickness | Nom. Diameter |
|---|---|---|---|
| Waterblocking Tape | PVC - Polyvinyl Chloride | 0.053 in (1.3 mm) | 0.427 in (10.8 mm) |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
|---|---|---|
| 2.73 Ohm/1000ft (8.96 Ohm/km) | 31 pF/ft (100 pF/m) | 14 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS (PLTC) |
| UL Temperature | Operating |
|---|---|
| 105°C | -20°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 4.27 in (108 mm) | 4.27 in (108 mm) |
| Max. Pull Tension: | 190 lbs (86 kg) |
| Bulk Cable Weight: | 109 lbs/1000ft (162 kg/km) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | UL1685 FT4 loading, FT4, IEEE 1202 FT4 |
| NEC / UL Compliance: | Article 725, Article 760, Article 800 |
| CEC / C(UL) Compliance: | CL3. |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.543 Revision Date: 08-06-2026 |
| Item # | Color | UPC |
|---|---|---|
| 5102U1 0101000 | Black | 612825156819 |
| 5102U1 0021000 | Red | 612825156796 |