Product Hierarchy
Product Hierarchy

5102FL - Fire Alarm, #14-4c BC, Shielded, FPLR




Fire Alarm Cable, Riser-FPLR, 4-14 AWG stranded bare copper conductors with polyolefin insulation, overall Beldfoil® shield, PVC jacket with ripcord

Product Overview

Suitable Applications: Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)414 AWG19x27BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.011 in (0.28 mm)0.092 in (2.3 mm)Black, Red, Brown, Blue
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (Solid) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.26 inYes
Overall Cable Diameter (Nominal): 0.26 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
2.67 Ohm/1000ft29.5 pF/ft (96.8 pF/m)53 pF/ft (170 pF/m)6.4 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 10.6 Ohm/1000ft (34.8 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
3.9 in (99 mm)3.9 in
Max. Pull Tension: 198 lbs (89.8 kg)
Bulk Cable Weight: 65 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL1666 Riser
NEC / UL Compliance: Article 760, FPLR
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6102FL

History

Update and Revision: Revision Number: 0.320 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPC
5102FL 002U1000Red612825156666
Date: 2009-10-01
No accessories are available for this product