Security & Commercial Audio Cable, 3 Conductor 14 AWG stranded (19x27) tinned copper conductors with polyolefin insulation, PVC jacket with ripcord, Riser rated.
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems |
| AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|
| 14 | 19x27 | TC - Tinned Copper | 0.070 in | 3 |
| Conductor Count: | 3 |
| Material | Nominal Diameter |
|---|---|
| PP - Polypropylene | 0.098 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | White |
| 3 | Red |
| Material |
|---|
| No Shield |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.245 in |
| Nominal Conductor DCR |
|---|
| 2.53 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 22 pF/ft |
| Max. Recommended Current [A] |
|---|
| 8 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -5°C To +75°C |
| Bulk Cable Weight: | 50 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 124 lbs |
| Minimum Minor Axis Bend Radius: | 2.5 in |
| NEC Articles: | Article 725 |
| NEC/(UL) Compliance: | CL3R |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| Suitability - Burial: | No |
| Suitability - Hazardous Locations: | No |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL1666 Vertical Riser |
| CSA Flammability: | FT4 |
| Plenum (Y/N): | No |
| Plenum Number: | 6101UH |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 5101UH 0081000 | Gray | Reel | 1,000 ft | 612825156703 |
| Notes: | Print legend includes sequential footage marks. Rip cord under jacket. |
| Update and Revision: | Revision Number: 0.57 Revision Date: 02-03-2025 |