Product Hierarchy
Product Hierarchy

5101UE - Security & Sound, 3 Conductor 14 AWG BC, CL3R




Security & Commercial Audio Cable, Riser-CL3R, 3-14 AWG stranded (19x27) bare copper conductors with polypropylene insulation, Riser, PVC jacket with ripcord

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)314 AWG19x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.011 in (0.28 mm)0.092 in (2.3 mm)Black, White, Red
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.232 in (5.89 mm)Yes
Overall Cable Diameter (Nominal): 0.232 in (5.89 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)2.53 Ohm/1000ft22 pF/ft (72 pF/m)25 Amps per conductor @ 30°C
Voltage
UL Voltage Rating
300 V (CL3R)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.3 in (58 mm)2.3 in (58 mm)
Max. Pull Tension: 143 lbs (64.9 kg)
Bulk Cable Weight: 47 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, CL3R
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6101UE

History

Update and Revision: Revision Number: 0.499 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
5101UE.00305ChromeReel305 m8719605007810
5101UE.K0305ChromeReel305 m8719605007827
5101UE 0081000GrayReel1,000 ft612825425540C
5101UE 008Z1000GrayReelTuff Box1,000 ft612825156642
5101UE 008Z1000GrayReelTuff Box1,000 ft612825156642
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
Audio Video Solutions Guide
No accessories are available for this product