Product Hierarchy
Product Hierarchy

5101FH - Security & Sound, 3 Conductor 14 AWG TC, Shielded, Riser


Security & Commercial Audio Cable, 3 Conductor 14 AWG stranded (19x27) tinned copper conductors with polyolefin insulation, Beldfoil® shield, Riser, PVC jacket with ripcord.

Life Cycle Status: Discontinued

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Product Life Cycle

Life Cycle: Discontinued - the product is no longer manufactured
Discontinuation Announcement Date: 2023-03-30

Construction Details

Conductor
ElementStrandingMaterial
319x27TC - Tinned Copper
Insulation
MaterialNom. ThicknessColor Code
PP - Polypropylene0.011 in (0.28 mm)Black, White, Red
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)100%
Outer Jacket
MaterialNom. Thickness
PVC - Polyvinyl Chloride0.017 in (0.43 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
2.54 Ohm/1000ft (8.33 Ohm/km)83 pF/ft (270 pF/m)149.4 pF/ft (490.2 pF/m)0.15 µH/ft (0.49 µH/m)
Nom Outer Shield DCR: 11.3 Ohm/1000ft (37.1 Ohm/km)
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Max. Pull Tension: 172.9 lbs (78.43 kg)
Bulk Cable Weight: 54 lbs/1000ft (80 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL1666 Vertical Shaft
NEC / UL Compliance: Article 725, CL3R
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6101FH

History

Update and Revision: Revision Number: 0.147 Revision Date: 07-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC
5101FH 0081000GrayReel1,000 ft612825156635
Date: 2005-04-01
No accessories are available for this product