Product Hierarchy
Product Hierarchy

5101FE - Security & Sound, 3 Conductor 14 AWG BC, CL3R




Security & Commercial Audio Cable, 3 Conductor 14 AWG stranded (19x27) bare copper conductors with polyolefin insulation, Beldfoil® shield, Riser, PVC jacket with ripcord.

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)314 AWG19x27BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.011 in (0.28 mm)0.092 in (2.3 mm)Black, White, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.245 inYes
Overall Cable Diameter (Nominal): 0.245 in

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
2.54 Ohm/1000ft83 pF/ft (270 pF/m)149.4 pF/ft (490.2 pF/m)8 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C0°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.45 in (62.2 mm)2.45 in
Max. Pull Tension: 151 lbs (68.5 kg)
Bulk Cable Weight: 51 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL1666 Riser, IEC 60332-1-2, FT4
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, CL3R
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6101FH

History

Update and Revision: Revision Number: 0.385 Revision Date: 12-20-2022

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
5101FE.00305ChromeReel305 m8719605007797
5101FE 0081000GrayReel1,000 ft612825156628C
Date: 2005-04-01
Belden-Copper-Catalog-2016.pdf
Audio Video Solutions Guide
No accessories are available for this product