Networking & Data Cable
(688)Industrial Ethernet Cable
(180)Enterprise Category Cable
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
(13385)Indoor Fiber Cable
(1440)Indoor/Outdoor Fiber Cable
(6914)Outdoor Fiber Cable
(4731)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3164)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(725)Audio, Sound, & Control Cable
(226)Access Control Cable
(79)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(286)Surveillance Cable
(38)Connectors & Outlets
(3401)Modular Couplers
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
(739)Type A
(563)Type A Field Attachables
(354)Type A Receptacles
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
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
(234)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(59)SPE Connectors
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
(837)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(498)Modular (Empty) Panels
(6)Adapter Frames
(90)Adapter Strips
(13)Fiber Wall Mounts
(11)Patch Panel Accessories
(45)Broadcast Patch Panels
(1)Industrial Networking
(911)SPIDER Fast/Gigabit Switches
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
(36)Edge Device
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
(74)Network Management
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
(5)Accessories
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
Fire Alarm Cable, Riser-FPLR, 2-14 AWG stranded bare copper conductors with polyolefin insulation, PVC jacket with ripcord
| Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification | 
| Element | No. of Elements | Size | Stranding | Material | 
|---|---|---|---|---|
| Pair(s) | 1 | 14 AWG | 19x27 | BC - Bare Copper | 
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code | 
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.011 in (0.28 mm) | 0.092 in (2.3 mm) | Black & Red | 
| Material | 
|---|
| No Shield | 
| Material | Nom. Thickness | Nom. Diameter | Ripcord | 
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.218 in | Yes | 
| Overall Cable Diameter (Nominal): | 0.218 in | 
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current | 
|---|---|---|
| 2.72 Ohm/1000ft | 22 pF/ft (72 pF/m) | 8 Amps per Conductor at 25ºC | 
| UL Voltage Rating | 
|---|
| 300 V | 
| UL Temperature | Operating | 
|---|---|
| 75°C | -20°C To +75°C | 
| Stationary Min. | Installation Min. | 
|---|---|
| 1.74 in (44.2 mm) | 1.74 in | 
| Max. Pull Tension: | 95 lbs (43 kg) | 
| Bulk Cable Weight: | 33 lbs/1000ft | 
| Environmental Suitability: | Indoor | 
| Flammability / Reaction to Fire: | UL1666 Riser | 
| NEC / UL Compliance: | Article 760, FPLR | 
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) | 
| APAC Compliance: | China RoHS II (GB/T 26572-2011) | 
| Plenum Number: | 6100UL | 
| Update and Revision: | Revision Number: 0.247 Revision Date: 09-07-2025 | 
| Item # | Color | Putup Type | Length | UPC | Footnote | 
|---|---|---|---|---|---|
| 5100UL 0021000 | Red | Reel | 1,000 ft | 612825156406 | C | 
| 5100UL 002U1000 | Red | Unreel | 1,000 ft | 612825156390 | 
| Footnote: | C - CRATE REEL PUT-UP. |