(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
Security & Commercial Audio Cable, Riser-CL3R-FPLR, 2-14 AWG stranded tinned copper conductors with polyolefin insulation, PVC jacket with ripcord
Life Cycle Status: Discontinued
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems, Fire Alarm (For color Red only)(Dual Rated) |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2023-03-30 |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 14 AWG | 19x26 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PP - Polypropylene | 0.011 in (0.28 mm) | 0.098 in (2.5 mm) | Black, White |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.230 in | Yes |
| Overall Cable Diameter (Nominal): | 0.230 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|
| 2.53 Ohm/1000ft | 22 pF/ft (72 pF/m) | 0.15 µH/ft (0.49 µH/m) | 8 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | 0°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.3 in (58 mm) | 2.3 in |
| Max. Pull Tension: | 95 lbs (43 kg) |
| Bulk Cable Weight: | 37 lbs/1000ft |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL1666 Riser, FT4 |
| NEC / UL Compliance: | Article 725, Article 760, CL3R, FPLR |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6100UH |
| Update and Revision: | Revision Number: 0.285 Revision Date: 07-30-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 5100UH 0101000 | Black | Reel | 1,000 ft | 612825156437 |
| 5100UH 008500 | Gray | Reel | 500 ft | 612825156352 |
| 5100UH 0081000 | Gray | Reel | 1,000 ft | 612825156376 |
| 5100UH 008U1000 | Gray | UnReel | 1,000 ft | 612825156383 |