(12394)Indoor Fiber Cable
(1431)Indoor/Outdoor Fiber Cable
(6464)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(684)Audio, Sound, & Control Cable
(226)Access Control Cable
(78)Fire Alarm Cable
(82)Nurse Call
(2)Security & Alarm Cable
(255)Surveillance Cable
(38)Connectors & Outlets
(3231)Modular Couplers
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
(52)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(20)Valve Connectors
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
(927)M12 Power
(421)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(148)Splitter
(12)NR Series
(30)ST Series
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
(56)Mini Power
(58)Receptacles
(12)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(20)G Series
(57)Sensor Actuator Connectors
(971)M12
(712)Field Attachables
(88)Receptacles
(142)Single-Ended Cordsets
(250)M12-M12 Cordsets
(166)M12-M8 Cordsets
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
(230)Adapter and Splitter
(4)Double-Ended Cordsets
(117)Field Attachables
(16)Receptacles
(28)Single-Ended Cordsets
(65)SPE Connectors
(51)Assemblies & Cordsets
(1065)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(476)AV Assemblies
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
(106)Fiber Splicers & Tool Kits
(29)Label & Identification
(7)Fanout & Breakout Kits
(7)Connectivity Accessories
(2)Outlet & Hardware Accessories
(29)I/O Systems
(204)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)Safety I/O Modules
(4)Security & Commercial Audio Cable, Riser-CL3R-FPLR, 2-14 AWG stranded bare copper conductors with polypropylene insulation, PVC jacket with ripcord
Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems, Fire Alarm (For color Red only)(Dual Rated) |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 2 | 14 AWG | 19x26 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PP - Polypropylene | 0.011 in (0.28 mm) | 0.092 in (2.3 mm) | Black, White |
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.218 in (5.54 mm) | Yes |
Overall Cable Diameter (Nominal): | 0.218 in (5.54 mm) |
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Max. Current |
---|---|---|---|
Conductor(s) | 2.53 Ohm/1000ft | 22 pF/ft (72 pF/m) | 25 Amps per conductor @ 30°C |
UL Voltage Rating |
---|
300 V (CL3R, FPLR) |
UL Temperature | Operating |
---|---|
75°C | -20°C to +75°C |
Stationary Min. | Installation Min. |
---|---|
2.2 in (56 mm) | 2.2 in (56 mm) |
Max. Pull Tension: | 95 lbs (43 kg) |
Bulk Cable Weight: | 33 lbs/1000ft |
Environmental Suitability: | Indoor - Riser, Indoor |
Flammability / Reaction to Fire: | UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2 |
CPR Compliance: | CPR Euroclass: Eca |
NEC / UL Compliance: | Article 725, Article 760, CL3R, FPLR |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance: | UKCA Mark |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Plenum Number: | 6100UH |
Update and Revision: | Revision Number: 0.519 Revision Date: 02-15-2024 |
Item # | Color | Putup Type | Length | UPC/EAN | Footnote |
---|---|---|---|---|---|
5100UE 0101000 | Black | Reel | 1,000 ft | 612825423324 | C |
5100UE 010Z1000 | Black | ReelTuff Box | 1,000 ft | 612825156369 | |
5100UE.00152 | Chrome | Reel | 152 m | 8719605007742 | |
5100UE.00305 | Chrome | Reel | 305 m | 8719605007759 | |
5100UE.00U305 | Chrome | Reel | 305 m | 8719605007773 | |
5100UE.00500 | Chrome | Reel | 500 m | 8719605007766 | |
5100UE 008500 | Gray | Reel | 500 ft | 612825156314 | C |
5100UE 0081000 | Gray | Reel | 1,000 ft | 612825156338 | C |
5100UE 008U1000 | Gray | UnReel | 1,000 ft | 612825423317 | |
5100UE 008Z1000 | Gray | ReelTuff Box | 1,000 ft | 612825156345 | |
5100UE 0021000 | Red | Reel | 1,000 ft | 612825423300 | C |
5100UE 002Z1000 | Red | ReelTuff Box | 1,000 ft | 612825156321 |