(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
Security & Commercial Audio Cable, 2 Conductor 14 AWG stranded (19x27) tinned copper conductors with PVC insulation, Waterblocking tape, CL3, PVC jacket with ripcord.
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 2 | 14 AWG | 19x26 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.014 in (0.36 mm) | 0.104 in (2.64 mm) | Black, White |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.025 in (0.64 mm) | 0.29 in | Yes |
| Overall Cable Diameter (Nominal): | 0.29 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|
| 2.5 Ohm/1000ft | 30 pF/ft (98 pF/m) | 0.15 µH/ft (0.49 µH/m) | 8 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C To +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.9 in (74 mm) | 2.9 in |
| Max. Pull Tension: | 95 lbs (43 kg) |
| Bulk Cable Weight: | 44 lbs/1000ft |
| Environmental Suitability: | Outdoor - Water Exposure, Indoor, Outdoor |
| Flammability / Reaction to Fire: | UL1685 UL Loading |
| NEC / UL Compliance: | Article 725, CL3 |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.382 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 5100U1 0101000 | Black | Reel | 1,000 ft | 612825156307 | C |
| 5100U1 0081000 | Gray | Reel | 1,000 ft | 612825156581 | C |
| Footnote: | C - CRATE REEL PUT-UP. |