Product Hierarchy
Product Hierarchy

5100FME - Safe-T-Line, 2 C #14 Str BC, Silicone Ins, OS, LSZH Jkt, FPLR, CWZ, PH120


Safe-T-Line 1 Pair x AWG14 (7x22 SBC) Fire resistant Multi-conductor, BS 6387 CWZ, EN 50200 PH120, EN60331-2 , Shielded, Ceramifiable Silicone insulation, Low Smoke Zero Halogen Jacket

Product Overview

Suitable Applications: Fire Resistant Applications With Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementSizeStrandingMaterial
Pair(s)14 AWG7x22BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)Silicone Rubber0.034 in (0.86 mm)0.144 in (3.66 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%16 AWG (7x24) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)0.045 in (1.1 mm)0.384 in (9.75 mm)
Table Notes: Highly Flame Retardant Non-Halogenated Polyolefin

Electrical Characteristics

Electricals
Nom. Conductor DCRMax. Current
2.72 Ohm/1000ft25 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-20°C to +105°C
Bend Radius
Stationary Min.Installation Min.Flexing Min.
3.84 in (97.5 mm)3.84 in (97.5 mm)3.84 in (97.5 mm)
Max. Pull Tension: 145 lbs (65.8 kg)
Bulk Cable Weight: 84 lbs/1000ft

Standards and Compliance

Environmental Suitability: IndoorRiser, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance
Flammability / Reaction to Fire: UL 1666 Riser, 1202
NEC / UL Compliance: Article 760, FPLR, ITC, PLTC
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): BS 6387 CWZ, EN50200 PH120
Plenum Number: No

History

Update and Revision: Revision Number: 0.40 Revision Date: 07-10-2025
No accessories are available for this product