Fire Alarm Cable, Riser-FPLR, 2-14 AWG stranded bare copper conductors with polyolefin insulation, overall Beldfoil® shield, PVC jacket with ripcord
| Suitable Applications: | Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 14 AWG | 19x27 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PP - Polypropylene | 0.011 in (0.28 mm) | 0.092 in (2.3 mm) | Black & Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 22 AWG (7x30) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.017 in (0.43 mm) | 0.222 in | Yes |
| Overall Cable Diameter (Nominal): | 0.222 in |
| Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
|---|---|---|---|
| 2.72 Ohm/1000ft | 29.5 pF/ft (96.8 pF/m) | 53.1 pF/ft (174 pF/m) | 8 Amps per Conductor at 25ºC |
| Nom Outer Shield DCR: | 11.5 Ohm/1000ft (37.7 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.3 in (84 mm) | 3.3 in |
| Max. Pull Tension: | 108 lbs (49.0 kg) |
| Bulk Cable Weight: | 37 lbs/1000ft |
| Environmental Suitability: | Indoor |
| Flammability / Reaction to Fire: | UL1666 Riser |
| NEC / UL Compliance: | Article 760, FPLR |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 6100FL |
| Update and Revision: | Revision Number: 0.338 Revision Date: 09-07-2025 |
| Item # | Color | UPC | Footnote |
|---|---|---|---|
| 5100FL 0021000 | Red | 612825156284 | C |
| 5100FL 002U1000 | Red | 612825156277 |
| Footnote: | C - CRATE REEL PUT-UP. |