Product Hierarchy
Product Hierarchy

5100FE - Security & Sound, 2 Conductor 14 AWG, BC, Shielded, CL3R, FPLR




Security & Commercial Audio Cable, Riser-CL3R-FPLR, 2-14 AWG stranded bare copper conductors with polypropylene insulation, Beldfoil® shield and PVC jacket with ripcord

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems, Fire Alarm Systems

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)214 AWG19x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PP - Polypropylene0.011 in (0.28 mm)0.092 in (2.3 mm)Black, White
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%22 AWG (7x30) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.222 in (5.64 mm)Yes
Overall Cable Diameter (Nominal): 0.222 in (5.64 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
Conductor(s)2.54 Ohm/1000ft54 pF/ft (180 pF/m)97.25 pF/ft (319.1 pF/m)0.15 µH/ft (0.49 µH/m)25 Amps per conductor @ 30°C
Nom Outer Shield DCR: 10 Ohm/1000ft (33 Ohm/km)
Voltage
UL Voltage Rating
300 V (CL3R, FPLR)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
2.2 in (56 mm)2.2 in (56 mm)
Max. Pull Tension: 104.1 lbs (47.22 kg)
Bulk Cable Weight: 37 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL 1666 Riser, IEEE 1202 FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 760, CL3R, FPLR
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 6100FH

History

Update and Revision: Revision Number: 0.531 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EANFootnote
5100FE.00152ChromeReel152 m8719605007704
5100FE.00305ChromeReel305 m8719605007728
5100FE.K0305ChromeReel305 m8719605007735
5100FE.001000ChromeReel1,000 m8719605007698
5100FE.003000ChromeReel3,000 m8719605007711
5100FE 008500GrayReel500 ft612825156222
5100FE 0081000GrayReel1,000 ft612825156246C
5100FE 008U1000GrayUnReel1,000 ft612825423591
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
Audio Video Solutions Guide
Belden-Copper-Catalog-2016.pdf
Broadcast Solutions Guide
No accessories are available for this product