Product Hierarchy
Product Hierarchy

5100F2 - Security & Sound, #14-2c, BC, Overall Shield, CL3, FPL, PLTC, Water-Blocked Direct Burial


Security & Sound Cable, Rated-CL3, 2-14 AWG PVC-Nylon insulation, 100% Al. Foil Shield, Waterblocking tape, PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls, Wet Location, Direct Burial

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)214 AWG19x27BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessColor Code
Conductor(s)PVC/Nylon - Polyvinyl Chloride + Nylon.020 in (0.51 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire TypeNotes
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TCWaterblocking Tape
Waterblocking: Waterblock Tape
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride.040 in (1.0 mm).350 in (8.89 mm)Yes
Table Notes: Waterblocking Tape
Overall Cable Diameter (Nominal): .350 in (8.89 mm)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)
2.7 Ohm/1000ft (8.9 Ohm/km)46 pF/ft (150 pF/m)83 pF/ft (270 pF/m)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C-20°C To +90°C
Bend Radius
Installation Min.
3.15 in (80.0 mm)
Max. Pull Tension: 99 lbs (45 kg)
Bulk Cable Weight: 67 lbs/1000ft (100 kg/km)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, UV Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL 1685, FT4
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, Article 760, CL3, FPL, PLTC
TIA/EIA Compliance: TIA455-82 Water Penetration Test
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.4 Revision Date: 07-11-2025
Date: 2025-07-08
No accessories are available for this product