Product Hierarchy
Product Hierarchy

5100/40C - XTRAGUARD 1, 40C #24, Str, PVC, Semi Rigid, 300 V, AWM/STYLE 2464 80C, CM 105C, VW-1, AWM/STYLE 10002 105C, AWM/STYLE 2517 105C, SUN RES, CSA CMG, CSA FT4

XTRAGUARD 1, 40 Conductor 24 AWG (7/32) TC - Tinned Copper, PVC, Semi Rigid Insulation, Overall Aluminum/Polyester Shield, Slate PVC Outer Jacket, AWM/STYLE 2464 80C, CM 105C, VW-1, AWM/STYLE 10002 105C, AWM/STYLE 2517 105C, SUN RES, CSA CMG, CSA FT4 CMG, FT4 UL FT4, VW-1; CSA FT4; EN 60332-1 Flame Behavior; EN 60332-2 Flame Behavior

Product Overview

Suitable Applications: Industrial control systems, raceways, cable trays, and ducts; instrumentation and control circuits; analog and digital signals (4–20 mA, 0–10 V); PLC and DCS systems; sensors, encoders, solenoids, valves, actuators, and positioners.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)4024 AWG7x32TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)SR-PVC - Polyvinyl Chloride (Semi-Rigid)0.010 in (0.25 mm)0.044 in (1.1 mm)Black, Brown, Red, Orange, Yellow, Green, Blue, Violet, Slate, White, White/Black, White/Brown, White/Red, White/Orange, White/Yellow, White/Green, White/Blue, White/Violet, White/Slate, White/Black/Brown, White/Black/Red, White/Black/Orange, White/Black/Yellow, White/Black/Green, White/Black/Blue, White/Black/Violet, White/Black/Slate, White/Brown/Red, White/Brown/Orange, White/Brown/Yellow, White/Brown/Green, White/Brown/Blue, White/Brown/Violet, White/Brown/Slate, White/Red/Orange, White/Red/Yellow, White/Red/Green, White/Red/Blue, White/Red/Violet, White/Red/Slate
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%24 AWG (7x32) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.394 in (10.0 mm)Yes
Overall Cable Diameter (Nominal): 0.394 in (10.0 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. Inductance
Conductor(s)31 pF/ft (100 pF/m)56 pF/ft (180 pF/m)0.19 µH/ft (0.62 µH/m)
Nom Outer Shield DCR: 134 Ohm/1000ft (440 Ohm/km)
Voltage
UL Voltage Rating
300 V (CMG, CM, AWM 2464, AWM 2517)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-35°C To +105°C
Bend Radius
Stationary Min.Installation Min.
2.0 in (51 mm)2.0 in (51 mm)
Max. Pull Tension: 177 lbs (80.3 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4, IEC 60332-1-2, IEC 60332-2-2
NEC / UL Compliance: Article 800, CMG, CM
AWM Compliance: AWM 2464AWM 2517
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 5100/40C 40C 24 AWG XTRAGUARD(R) 1 SHIELDED (UL) TYPE CM 105C SUN RES OR AWM 2464 80C 300V OR AWM 2517 105C 300V VW-1 --- LLXXXXXX CSA 105C TYPE CMG FT4 CE ROHS OIL RESISTANT (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.130 Revision Date: 06-30-2026

Part Numbers

Variants
Item #Color
5100/40C SL002Black
5100/40C SL005Black
5100/40C SL001Black
No accessories are available for this product