Product Hierarchy
Product Hierarchy

50981 - Speaker Cable, 2 Conductor 6 mm², BC, Unshielded


Highly Flexible Speaker Cable, 2 core 6 mm² stranded bare copper conductors with TPE insulation, TPE jacket

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Conductors
6 mm²19x18x0.15 mmBC - Bare Copper2
Conductor Count: 2
Insulation
Material
TPE - Thermoplastic Elastomer
Color Chart
Color
Black
White
Outer Jacket Material
Nominal DiameterSeparator Material
12.35 mmnon-Woven Tape
Material: TPE

Electrical Characteristics

Conductor DCR
Max. Conductor DCR
3.30 Ohm/km

Temperature Range

Operating Temp Range: -25°C to +75°C

Mechanical Characteristics

UV Resistance: Yes

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (ROHS II): Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2

History

Update and Revision: Revision Number: 0.15 Revision Date: 10-21-2020
No accessories are available for this product