Highly Flexible Speaker Cable, 4 core 4 mm² stranded bare copper conductors with TPE insulation, TPE jacket
| AWG | Stranding | Material | No. of Conductors |
|---|---|---|---|
| 4 mm² | 127x0.20 mm | BC - Bare Copper | 4 |
| Conductor Count: | 4 |
| Material |
|---|
| TPE - Thermoplastic Elastomer |
| Color |
|---|
| Black |
| White |
| Red |
| Green |
| Nominal Diameter | Separator Material |
|---|---|
| 11.95 mm | non-Woven Tape |
| Material: | TPE |
| Max. Conductor DCR |
|---|
| 5.43 Ohm/km |
| Operating Temperature Range: | -25°C to +75°C |
| UV Resistance: | Yes |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| IEC Flammability: | IEC 60332-1-2 |
| Update and Revision: | Revision Number: 0.25 Revision Date: 11-27-2023 |