(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)Highly Flexible Speaker Cable, 2 core 2.5 mm² stranded bare copper conductors with TPE insulation, TPE jacket
AWG | Stranding | Material | No. of Conductors |
---|---|---|---|
2.5 mm² | 77x0.2 mm | BC - Bare Copper | 2 |
Conductor Count: | 2 |
Material |
---|
TPE - Thermoplastic Elastomer |
Color |
---|
Black |
White |
Material |
---|
No Shield |
Material | Nominal Diameter | Separator Material |
---|---|---|
PVC - Polyvinyl Chloride | 8.40 mm | non-Woven Tape |
Material: | TPE |
Max. Conductor DCR |
---|
8.62 Ohm/km |
Operating Temp Range: | -25°C to +75°C |
UV Resistance: | Yes |
Environmental Space: | Indoor |
EU Directive 2011/65/EU (ROHS II): | Yes |
IEC Flammability: | IEC 60332-1-2 |
Update and Revision: | Revision Number: 0.20 Revision Date: 10-21-2020 |