(4)/4C Audio cable (1).jpg)
Security & Commercial Audio Cable, 4 core 2.5 mm² stranded bare copper conductors with PVC insulation, PVC jacket with ripcord
| Suitable Applications: | Monitor/Detection, Control Circuits, Initiating Circuits, Notification Circuits |
| Size | Stranding | Material |
|---|---|---|
| 2.5 mm² | Stranded | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 3.6 mm (0.14 in) | Black, Red, White, Green |
| Material |
|---|
| No Shield |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 10.90 mm |
| Max. Conductor DCR |
|---|
| 8.0 Ohm/km |
| Operating |
|---|
| 0°C To +70°C |
| Bulk Cable Weight: | 180 kg/km (120 lbs/1000ft) |
| Environmental Suitability: | Indoor |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| Update and Revision: | Revision Number: 0.38 Revision Date: 09-07-2025 |
| Item # | Color | Length |
|---|---|---|
| 50960 010305M | Black | 305 m |
| 50960 010500M | Black | 500 m |
| 50960 008305M | Grey | 305 m |
| 50960 008500M | Grey | 500 m |
| 50960 003305M | Orange | 305 m |
| 50960 003500M | Orange | 500 m |
| 50960 002305M | Red | 305 m |
| 50960 002500M | Red | 500 m |