(1176)Fiber Patch Cords
(485)Double-Ended Cordsets
(75)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(505)AV Assemblies
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
(4)/4C Audio cable (1).jpg)
Security & Commercial Audio Cable, 2 core 4 mm² stranded bare copper conductors with PVC insulation, PVC jacket with ripcord
| Suitable Applications: | Monitor/Detection, Control Circuits, Initiating Circuits, Notification Circuits |
| Size | Stranding | Material |
|---|---|---|
| 4 mm² | Stranded | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 4.2 mm (0.17 in) | Black, Red |
| Material |
|---|
| No Shield |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 10.60 mm |
| Nom. Conductor DCR | Max. Conductor DCR |
|---|---|
| 5.0 Ohm/km (1.5 Ohm/1000ft) | 5.0 Ohm/km |
| Operating |
|---|
| 0°C To +70°C |
| Bulk Cable Weight: | 174 kg/km (117 lbs/1000ft) |
| Environmental Suitability: | Indoor |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| Update and Revision: | Revision Number: 0.39 Revision Date: 09-07-2025 |
| Item # | Color | Length |
|---|---|---|
| 50959 010305M | ||
| 50959 010305M | Black | 305 m |
| 50959 010500M | Black | 500 m |
| 50959 008305M | Grey | 305 m |
| 50959 008500M | Grey | 500 m |
| 50959 003305M | Orange | 305 m |
| 50959 003500M | Orange | 500 m |
| 50959 002305M | Red | 305 m |
| 50959 002500M | Red | 500 m |