Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
(4)/4C Audio cable (1).jpg)
Security & Commercial Audio Cable, 2 core 1.5 mm² stranded bare copper conductors with PVC insulation, PVC jacket with ripcord
| Suitable Applications: | Monitor/Detection, Control Circuits, Initiating Circuits, Notification Circuits |
| Size | Stranding | Material |
|---|---|---|
| 1.5 mm² | Stranded | BC - Bare Copper |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PVC - Polyvinyl Chloride | 2.9 mm (0.11 in) | Black, Red |
| Material |
|---|
| No Shield |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| PVC - Polyvinyl Chloride | 7.40 mm | Yes |
| Max. Conductor DCR |
|---|
| 13.3 Ohm/km |
| Operating |
|---|
| 0°C To +70°C |
| Bulk Cable Weight: | 66 kg/km (44 lbs/1000ft) |
| Environmental Suitability: | Indoor |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| Update and Revision: | Revision Number: 0.40 Revision Date: 09-07-2025 |
| Item # | Color | Length |
|---|---|---|
| 50957 010305M | Black | 305 m |
| 50957 010500M | Black | 500 m |
| 50957 008305M | Grey | 305 m |
| 50957 008500M | Grey | 500 m |
| 50957 003305M | Orange | 305 m |
| 50957 003500M | Orange | 500 m |
| 50957 002305M | Red | 305 m |
| 50957 002500M | Red | 500 m |