Product Hierarchy
Product Hierarchy

5080C - XTRAGUARD 1, 10C #16, Str, PVC, 300 V, AWM/STYLE 2464 80C, CM 105C, VW-1, AWM/STYLE 1569 105C, AWM/STYLE 2517 105C, SUN RES, CSA C(UL) TYPE CMG, CSA FT4

XTRAGUARD 1, 10 Conductor 16 AWG (19/.0117) TC - Tinned Copper, PVC Insulation, Slate PVC Outer Jacket, AWM/STYLE 2464 80C, CM 105C, VW-1, AWM/STYLE 1569 105C, AWM/STYLE 2517 105C, SUN RES, CSA C(UL) TYPE CMG, CSA FT4 C(UL) TYPE CMG, FT4 UL FT4, VW-1; CSA FT4; EN 60332-1 Flame Behavior; EN 60332-2 Flame Behavior

Product Overview

Suitable Applications: Industrial control systems, raceways, cable trays, and ducts; instrumentation and control circuits; analog and digital signals (4–20 mA, 0–10 V); PLC and DCS systems; sensors, encoders, solenoids, valves, actuators, and positioners.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)1016 AWG19x29TC - Tinned Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.016 in (0.41 mm)0.091 in (2.3 mm)Black, Red, White, Green, Orange, Blue, Brown, Yellow, Violet, Slate
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.032 in (0.81 mm)0.432 in (11.0 mm)Yes
Overall Cable Diameter (Nominal): 0.432 in (11.0 mm)

Electrical Characteristics

Electricals
ElementNom. Capacitance Cond-to-CondNom. Inductance
Conductor(s)32 pF/ft (100 pF/m)0.17 µH/ft (0.56 µH/m)
Voltage
UL Voltage Rating
300 V (CMG, CM, AWM 2464, AWM 2517)

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-30°C To +105°C
Bend Radius
Stationary Min.Installation Min.
2.2 in (56 mm)2.2 in (56 mm)
Max. Pull Tension: 250 lbs (110 kg)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance
Sustainability: CA Prop 65
Flammability / Reaction to Fire: UL1685 FT4 Loading, FT4, IEC 60332-1-2, IEC 60332-2-2
NEC / UL Compliance: Article 800, CMG, CM
AWM Compliance: AWM 2464AWM 2517
CEC / C(UL) Compliance: CMG
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Alpha Wire -* P/N 5080C 10C 16 AWG XTRAGUARD(R) 1 (UL) TYPE CM 105C SUN RES OR AWM 2464 80C 300V OR AWM 2517 105C 300V VW-1 OR C(UL) TYPE CMG 105C FT4 CE ROHS OIL RESISTANT (SEQ FOOTAGE)

History

Update and Revision: Revision Number: 0.124 Revision Date: 06-30-2026

Part Numbers

Variants
Item #ColorPutup TypeLength
5080C SL005BlackReel100 ft
No accessories are available for this product