(109)2C4 mm2, Stranded bare copper conductor, XLPE insulated, cores laid up together & binded by non-woven tape binder & Overall low smoke zero halogen single jacket speaker cable
Suitable Applications: | Security Systems, Intercom/PA Systems, Sound/Audio Systems, Control Systems |
Element | No. of Elements | Stranding | Stranding Class | Material |
---|---|---|---|---|
Conductor(s) | 2 | Class 6 | Class 6 | BC - Bare Copper |
Material | Color Code |
---|---|
XLP, XLPO, XLPE | Black, Red |
Table Notes: | All Cores laid up together & binded by FR Non- woven tape binder |
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Overall Cable Diameter (Nominal): | 10.5 mm (0.413 in) |
Max. Conductor DCR |
---|
4.95 Ω/km @ 20°C |
Voltage Rating |
---|
300 V |
Operating |
---|
-30°C To +90°C |
Bulk Cable Weight: | 161 kg/km (108 lbs/1000ft) |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-24 |
ISO/IEC Compliance: | Smoke Density as per IEC 61034-2, IEC 61034-2 - Smoke Density Min Transmittance = 60% |
European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Max. 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Notes: | GB31247 B1(d1,t0,a1) |
Update and Revision: | Revision Number: 0.19 Revision Date: 05-31-2024 |