Product Hierarchy
Product Hierarchy

50441149U - Speaker Cable, 4C 6mm² Str BC, LSZH Jkt


Speaker Cable, 4 Conductor 6mm² Stranded Bare Copper, LDPE Insulation, LSZH Jacket

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker

Construction Details

Conductor
SizeStranding ClassMaterial
6 mm²Class 5BC - Bare Copper
Insulation
MaterialColor Code
PE - PolyethyleneBlack, Red, White, Green
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Overall Cable Diameter (Nominal): 12.7 mm (0.500 in)

Electrical Characteristics

Electricals
Max. Conductor DCR
3.30 Ohm/km (1.01 Ohm/1000ft)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
Operating
- 20℃ To + 75℃

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance
Flammability / Reaction to Fire: IEC 60332-1-2
ISO/IEC Compliance: IEC 60228, IEC 61034-2 - Smoke Density Min Transmittance = ≥ 60% Light Transmittance
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = ≤ 5 mg/g, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

History

Update and Revision: Revision Number: 0.17 Revision Date: 09-28-2022
No accessories are available for this product