(1404)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(796)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(469)VFD Cable
(134)Digital Electricity
(45)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(65)Safety, Sound, & Security Cable
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
(3003)Modular Couplers
(11)Modular Plugs
(28)Receptacles
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
(650)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(65)Fiber Cassettes
(358)Modular (Empty) Panels
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
(189)Server Cabinets
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
(11)Power Distribution & Climate Monitoring
(1)Heat Containment
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
(109)Speaker Cable, 4 Conductor 4mm² Stranded Bare Copper, LDPE Insulation, LSZH Jacket
Suitable Applications: | Security System, Intercom/PA, Audio/Speaker |
Size | Stranding Class | Material |
---|---|---|
4 mm² | Class 5 | BC - Bare Copper |
Material | Color Code |
---|---|
PE - Polyethylene | Black, Red, White, Green |
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Overall Cable Diameter (Nominal): | 9.7 mm (0.38 in) |
Max. Conductor DCR |
---|
4.95 Ohm/km (1.51 Ohm/1000ft) |
UL Voltage Rating |
---|
300 V |
Operating |
---|
- 20℃ To + 75℃ |
Environmental Suitability: | Sunlight Resistance, UV Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2 |
ISO/IEC Compliance: | IEC 60228, IEC 61034-2 - Smoke Density Min Transmittance = ≥ 60% Light Transmittance |
European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = ≤ 5 mg/g, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
Update and Revision: | Revision Number: 0.11 Revision Date: 11-09-2022 |