Product Hierarchy
Product Hierarchy

503PTZ - PTZ, RG-59 #20, #18-1pr, #14-2c, Shielded, CMR, Siamese




PTZ (CCTV + Control + Power) Cable, Riser-CMR, 1-RG59 20 AWG solid bare copper with foam polyolefin, 95% bare copper braid, 1-18 AWG stranded bare copper pair with polyolefin insulation and Beldfoil® shield, 2-14 AWG stranded bare copper conductors with PVC insulation, Siamese with PVC jacket

Product Overview

Suitable Applications: Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom)
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

RG Type: 59
Conductor
ElementSizeStrandingNom. DiameterMaterial
Coax(es)20Solid0.032 inBC - Bare Copper
Pair11819x300.044 inBC - Bare Copper
Pair21419x270.07 inBC - Bare Copper
Insulation
ElementMaterialNom. Insulation DiameterColor Code
Coax(es)PE - Polyethylene (Foam)0.145 in (3.68 mm)White, Blue & White/Blue, Black & White
Pair1PP - Polypropylene0.018 in (0.46 mm)
Pair2PVC - Polyvinyl Chloride
Insulation Table Notes: Gas Injected
Inner Shield
ElementShield TypeMaterialMaterial Trade NameCoverage
Coax(es)BraidBare Copper (BC)95%
Pair1TapeBi-Laminate (Alum+Poly)Beldfoil®100%
Pair2No Shield
Inner Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride0.227 in (5.77 mm)
Outer Jacket
MaterialNom. Diameter
Banana Peel (No Overall Jacket)0.496 in
0.219 in
0.236 in

Electrical Characteristics

Attenuation
FrequencyNom. Attenuation
1 MHz0.3 dB/100ft
5 MHz0.65 dB/100ft
10 MHz0.9 dB/100ft
50 MHz1.9 dB/100ft
100 MHz2.6 dB/100ft
200 MHz3.6 dB/100ft
400 MHz5 dB/100ft
700 MHz7 dB/100ft
900 MHz8 dB/100ft
1000 MHz8.5 dB/100ft
Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedanceNom. Velocity of Prop.Max. Current
10 Ohm/1000ft (33 Ohm/km)3.5 Ohm/1000ft (11 Ohm/km)16.3 pF/ft (53.5 pF/m)75 Ohm83%
6.5 Ohm/1000ft (21 Ohm/km)44 pF/ft (140 pF/m)5.2 Amps per Conductor at 25ºC
2.5 Ohm/1000ft (8.2 Ohm/km)5 Amps per Conductor at 25ºC
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallation
75°C-10°C To +75°C0°C To +75°C
Max. Pull Tension: 190 lbs (86 kg)
Bulk Cable Weight: 97 lbs/1000ft (140 kg/km)

Standards and Compliance

Environmental Suitability: Indoor - Riser, Indoor
Flammability / Reaction to Fire: UL1685 UL Loading
NEC / UL Compliance: Article 800, CM
CEC / C(UL) Compliance: CM.
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): Video coax: RG 59/U

Product Notes

Notes: RG59 CCTV + 1 STP 18 AWG Control Grade + 2C 14 AWG CM. Individually jacketed and color coded components, cabled around and each fused to a central binding spline. Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation.

History

Update and Revision: Revision Number: 0.364 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
503PTZ 0001000Black, Blue, White612825155997C
Footnote: C - CRATE REEL PUT-UP.
Date: 2006-08-22
No accessories are available for this product