Product Hierarchy
Product Hierarchy

502PTZ - PTZ, RG-59 #20, #18-1pr, #18-2c, Shielded, CMR, Siamese




PTZ (CCTV + Control + Power) Cable, Riser-CMR, 1-RG59 20 AWG solid bare copper with foam polyolefin, 95% bare copper braid, 1-18 AWG stranded bare copper pair with polyolefin insulation and Beldfoil® shield, 2-18 AWG stranded bare copper conductors with polyolefin insulation, Siamese with PVC jacket

Product Overview

Suitable Applications: Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom)

Physical Characteristics (Overall)

Conductor
ElementAWGStrandingMaterialNominal DiameterNo. of ConductorsNo. of Coax
Coax(es)20SolidBC - Bare Copper0.032 in1
Pair11819x30BC - Bare Copper0.044 in2
Pair2187x26BC - Bare Copper0.047 in2
Conductor Count: 5
Insulation
ElementMaterialNominal DiameterNominal Wall Thickness
Coax(es)PE - Polyethylene (Foam)0.145 in
Pair1PP - Polypropylene0.08 in
Pair2PP - Polypropylene0.0065 in
Table Notes: Gas Injected
Color Chart
NumberColor
Coax CoreWhite
Pair1Blue & White/Blue
Pair2Black & Red
Inner Shield
ElementTypeMaterialMaterial Trade NameCoverage [%]
Coax(es)BraidBare Copper (BC)95%
Pair1TapeBi-Laminate (Alum+Poly)Beldfoil®100%
Pair2No Shield
Inner Jacket
MaterialNominal DiameterNominal Wall Thickness
PVC - Polyvinyl Chloride0.227 in0.030 in
PVC - Polyvinyl Chloride0.219 in0.028 in
PVC - Polyvinyl Chloride0.158 in0.020 in
Outer Shield
Drainwire Construction n x D
7x28
Outer Jacket
MaterialNominal Diameter
Banana Peel (No Overall Jacket)0.451 in
0.219 in
0.158 in
0.451 in

Electrical Characteristics

Conductor DCR
ElementNominal Conductor DCRNominal Conductor DCR Conductor ResistanceNominal Inner Shield DCR
Coax(es)10 Ohm/1000ft10 Ohm/1000ft3.5 Ohm/1000ft
Pair16.5 Ohm/1000ft6.5 Ohm/1000ft
Pair26.5 Ohm/1000ft6.5 Ohm/1000ft
Capacitance
ElementNom. Capacitance Conductor to ConductorNom. Capacitance Conductor to Shield
Coax(es)16.3 pF/ft
Pair126 pF/ft44 pF/ft
Pair221.5 pF/ft
Impedance
ElementNominal Characteristic Impedance
Coax(es)75 Ohm
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.3 dB/100ft
5 MHz0.65 dB/100ft
10 MHz0.9 dB/100ft
50 MHz1.9 dB/100ft
100 MHz2.6 dB/100ft
200 MHz3.6 dB/100ft
400 MHz5 dB/100ft
700 MHz7 dB/100ft
900 MHz8 dB/100ft
1000 MHz8.5 dB/100ft
Delay
ElementMax. Delay SkewNominal DelayNominal Velocity of Propagation (VP) [%]
Coax(es)83 ns/100m1.22 ns/ft83%
Current
ElementMax. Recommended Current [A]
Coax(es)
Pair15 Amps per Conductor at 25ºC
Pair2
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Installation Temperature Range: 0°C To +75°C
UL Temp Rating: 75°C
Operating Temperature Range: -10°C To +75°C
Separation Temp Range: 0°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 74 lbs/1000ft
Max. Pull Tension: 140 lbs

Standards

NEC Articles: Article 800
NEC/(UL) Compliance: CMR
CPR Euroclass: Fca
RG Type: 59
Other Specification: Video coax: RG 59/U

Applicable Environmental and Other Programs

Environmental Space: Indoor - Riser
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: Yes
EU CE Mark: Yes
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

UL Flammability: UL1666 Vertical Shaft
UL voltage rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 602PTZ

Related Part Numbers

Variants
Item #ColorUPC
502PTZ 0001000Black, Blue, White612825155850
502PTZ 000500Black, Blue, White612825155867
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Product Notes

Notes: RG59 CCTV + 1 STP18 AWG Control Grade + 2C 18 AWG CMR. Individually jacketed and color coded components, cabled around and each fused to a central binding spline. Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation.

History

Update and Revision: Revision Number: 0.360 Revision Date: 03-27-2024
Date: 2005-04-01
No accessories are available for this product