Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13915)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7007)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
(1064)SPIDER Fast/Gigabit Switches
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
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
PTZ (CCTV + Control + Power) Cable, Riser-CMR, 1-RG59 20 AWG solid bare copper with foam polyolefin, 95% bare copper braid, 1-18 AWG stranded bare copper pair with polyolefin insulation and Beldfoil® shield, 2-18 AWG stranded bare copper conductors with polyolefin insulation, Siamese with PVC jacket
| Suitable Applications: | Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom) |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| RG Type: | 59 |
| Element | Size | Stranding | Nom. Diameter | Material |
|---|---|---|---|---|
| Coax(es) | 20 | Solid | 0.032 in | BC - Bare Copper |
| Pair1 | 18 | 19x30 | 0.044 in | BC - Bare Copper |
| Pair2 | 18 | 7x26 | 0.047 in | BC - Bare Copper |
| Element | Material | Nom. Insulation Diameter | Color Code |
|---|---|---|---|
| Coax(es) | PE - Polyethylene (Foam) | 0.145 in (3.68 mm) | White, Blue & White/Blue, Black & Red |
| Pair1 | PP - Polypropylene | 0.08 in (2.0 mm) | |
| Pair2 | PP - Polypropylene |
| Insulation Table Notes: | Gas Injected |
| Element | Shield Type | Material | Material Trade Name | Coverage |
|---|---|---|---|---|
| Coax(es) | Braid | Bare Copper (BC) | 95% | |
| Pair1 | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
| Pair2 | No Shield |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.227 in (5.77 mm) |
| Material | Nom. Diameter |
|---|---|
| Banana Peel (No Overall Jacket) | 0.451 in |
| 0.219 in | |
| 0.158 in |
| Frequency | Nom. Attenuation |
|---|---|
| 1 MHz | 0.3 dB/100ft |
| 5 MHz | 0.65 dB/100ft |
| 10 MHz | 0.9 dB/100ft |
| 50 MHz | 1.9 dB/100ft |
| 100 MHz | 2.6 dB/100ft |
| 200 MHz | 3.6 dB/100ft |
| 400 MHz | 5 dB/100ft |
| 700 MHz | 7 dB/100ft |
| 900 MHz | 8 dB/100ft |
| 1000 MHz | 8.5 dB/100ft |
| Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. | Max. Current |
|---|---|---|---|---|---|
| 10 Ohm/1000ft (33 Ohm/km) | 3.5 Ohm/1000ft (11 Ohm/km) | 16.3 pF/ft (53.5 pF/m) | 75 Ohm | 83% | |
| 6.5 Ohm/1000ft (21 Ohm/km) | 44 pF/ft (140 pF/m) | 5 Amps per Conductor at 25ºC | |||
| 6.5 Ohm/1000ft (21 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature | Operating | Installation |
|---|---|---|
| 75°C | -10°C To +75°C | 0°C To +75°C |
| Max. Pull Tension: | 140 lbs (64 kg) |
| Bulk Cable Weight: | 74 lbs/1000ft (110 kg/km) |
| Environmental Suitability: | Indoor - Riser, Indoor |
| Flammability / Reaction to Fire: | UL1666 Vertical Shaft |
| CPR Compliance: | CPR Euroclass: Fca |
| NEC / UL Compliance: | Article 800, CMR |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | Video coax: RG 59/U |
| Plenum Number: | 602PTZ |
| Notes: | RG59 CCTV + 1 STP18 AWG Control Grade + 2C 18 AWG CMR. Individually jacketed and color coded components, cabled around and each fused to a central binding spline. Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation. |
| Update and Revision: | Revision Number: 0.361 Revision Date: 09-07-2025 |
| Item # | Color | UPC |
|---|---|---|
| 502PTZ 0001000 | Black, Blue, White | 612825155850 |
| 502PTZ 000500 | Black, Blue, White | 612825155867 |