Product Hierarchy
Product Hierarchy

5020FL - Fire Alarm, #12-2c BC, Shielded, FPLR




Fire Alarm Cable, Riser-FPLR, 2-12 AWG solid bare copper conductors with polyolefin insulation, overall Beldfoil® shield, PVC jacket with ripcord

Product Overview

Suitable Applications: Fire Alarm, Monitor/Detection, Circuits: Audio, Control, Initiating, Notification, Noisy Environment

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)212SolidBC - Bare Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PP - Polypropylene0.01 in (0.25 mm)0.105 in (2.67 mm)Black, Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.017 in (0.43 mm)0.243 inYes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Nom. InductanceMax. Current
1.65 Ohm/1000ft71 pF/ft (230 pF/m)128 pF/ft (420 pF/m)0.14 µH/ft (0.46 µH/m)12 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 7.5 Ohm/1000ft (25 Ohm/km)
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
3.64 in (92.5 mm)3.64 in
Max. Pull Tension: 170 lbs (77 kg)
Bulk Cable Weight: 55 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: UL 1666 riser
NEC / UL Compliance: Article 760, FPLR
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): California State Fire Marshall
Plenum Number: 6020FL

History

Update and Revision: Revision Number: 0.325 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorUPCFootnote
5020FL 0021000Red612825155881C
Footnote: C - CRATE REEL PUT-UP.
Date: 2005-04-01
No accessories are available for this product