XTRAGUARD 1, 30 Conductor 24 AWG (7/32) TC - Tinned Copper, PVC, Semi Rigid Insulation, Slate PVC Outer Jacket, AWM/STYLE 2464 80C, CM 105C, VW-1, AWM/STYLE 10002 105C, AWM/STYLE 2517 105C, SUN RES, CSA CMG, CSA FT4 CMG, FT4 UL FT4, VW-1; CSA FT4; EN 60332-1 Flame Behavior; EN 60332-2 Flame Behavior
| Suitable Applications: | Industrial control systems, raceways, cable trays, and ducts; instrumentation and control circuits; analog and digital signals (4–20 mA, 0–10 V); PLC and DCS systems; sensors, encoders, solenoids, valves, actuators, and positioners. |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 30 | 24 AWG | 7x32 | TC - Tinned Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | SR-PVC - Polyvinyl Chloride (Semi-Rigid) | 0.010 in (0.25 mm) | 0.044 in (1.1 mm) | Black, Brown, Red, Orange, Yellow, Green, Blue, Violet, Slate, White, White/Black, White/Brown, White/Red, White/Orange, White/Yellow, White/Green, White/Blue, White/Violet, White/Slate, White/Black/Brown, White/Black/Red, White/Black/Orange, White/Black/Yellow, White/Black/Green, White/Black/Blue, White/Black/Violet, White/Black/Slate, White/Brown/Red, White/Brown/Orange, White/Brown/Yellow |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.032 in (0.81 mm) | 0.350 in (8.89 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.350 in (8.89 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Inductance |
|---|---|---|
| Conductor(s) | 21.2 pF/ft (69.6 pF/m) | 0.19 µH/ft (0.62 µH/m) |
| UL Voltage Rating |
|---|
| 300 V (CM, CMG, AWM 2464, AWM 2517) |
| UL Temperature | Operating |
|---|---|
| 105°C | -35°C To +105°C |
| Stationary Min. |
|---|
| 3.5 in (89 mm) |
| Max. Pull Tension: | 17.5 lbs (7.94 kg) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | UL1685 FT4 Loading, FT4, IEC 60332-1-2, IEC 60332-2-2 |
| NEC / UL Compliance: | Article 800, CMG, CM |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Alpha Wire -* P/N 5020/30C 30C 24 AWG XTRAGUARD(R) 1 (UL) TYPE CM 105C SUN RES OR AWM 2464 80C 300V OR AWM 2517 105C 300V VW-1 --- LLXXXXXX CSA 105C TYPE CMG FT4 CE ROHS OIL RESISTANT (SEQ FOOTAGE) |
| Update and Revision: | Revision Number: 0.128 Revision Date: 06-30-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 5020/30C SL005 | Black | Reel | 100 ft |
| 5020/30C SL001 | Black | Reel | 1,000 ft |