(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
PTZ (CCTV + Control + Power) Cable, Rated-CM, 1-RG59 20 AWG solid bare copper with foam polyolefin, 95% bare copper braid, 1-22 AWG stranded bare copper pair with polyolefin insulation and Beldfoil® shield, 2-18 AWG stranded bare copper conductors with PVC insulation, Siamese with PVC jacket
| Suitable Applications: | Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom) |
| Element | AWG | Stranding | Material | Nominal Diameter | No. of Conductors | No. of Coax |
|---|---|---|---|---|---|---|
| Coax(es) | 20 | Solid | BC - Bare Copper | 0.032 in | 1 | |
| Pair1 | 22 | 7x30 | BC - Bare Copper | 0.03 in | 2 | |
| Pair2 | 18 | 7x26 | BC - Bare Copper | 0.047 in | 2 |
| Conductor Count: | 5 |
| Element | Material | Nominal Diameter |
|---|---|---|
| Coax(es) | PE - Polyethylene (Foam) | 0.145 in |
| Pair1 | PP - Polypropylene | 0.062 in |
| Pair2 | PP - Polypropylene |
| Insulation Table Notes: | Gas Injected |
| Number | Color |
|---|---|
| Coax Core | White |
| Pair1 | Blue & White/Blue |
| Pair2 | Black & Red |
| Element | Type | Material | Material Trade Name | Coverage [%] | Drainwire AWG | Drainwire Construction n x D |
|---|---|---|---|---|---|---|
| Coax(es) | Braid | Bare Copper (BC) | 95% | 22 | 7x30 | |
| Pair1 | Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | ||
| Pair2 | No Shield |
| Material |
|---|
| PVC - Polyvinyl Chloride |
| PVC - Polyvinyl Chloride |
| PVC - Polyvinyl Chloride |
| Material | Nominal Diameter |
|---|---|
| Banana Peel (No Overall Jacket) | .227 in |
| .177 in | |
| .158 in |
| Outer Jacket1 Table Notes: | Jacket Material is Same for All Components |
| Nominal Diameter |
|---|
| 0.419 in |
| Element | Nominal Conductor DCR | Nominal Inner Shield DCR |
|---|---|---|
| Coax(es) | 10 Ohm/1000ft | 3.5 Ohm/1000ft |
| Pair1 | 16 Ohm/1000ft | 12 Ohm/1000ft |
| Pair2 | 6.5 Ohm/1000ft |
| Element | Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
|---|---|---|
| Coax(es) | 16.3 pF/ft | |
| Pair1 | 24 pF/ft | 47 pF/ft |
| Pair2 | 21.5 pF/ft |
| Element | Nominal Characteristic Impedance |
|---|---|
| Coax(es) | 75 Ohm |
| Frequency [MHz] | Nom. Insertion Loss |
|---|---|
| 1 MHz | 0.3 dB/100ft |
| 5 MHz | 0.65 dB/100ft |
| 10 MHz | 0.9 dB/100ft |
| 50 MHz | 1.9 dB/100ft |
| 100 MHz | 2.6 dB/100ft |
| 200 MHz | 3.6 dB/100ft |
| 400 MHz | 5 dB/100ft |
| 700 MHz | 7 dB/100ft |
| 900 MHz | 8 dB/100ft |
| 1000 MHz | 8.5 dB/100ft |
| Element | Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
|---|---|---|---|
| Coax(es) | 83 ns/100m | 1.22 ns/ft | 83% |
| Min. RL (Return Loss) [dB] |
|---|
| 24.5 dB |
| Element | Max. Recommended Current [A] |
|---|---|
| Coax(es) | |
| Pair1 | 5 Amps per Conductor at 25ºC |
| Pair2 |
| UL Voltage Rating |
|---|
| 300 V RMS |
| Installation Temperature Range: | 0°C To +75°C |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -10°C To +75°C |
| Separation Temp Range: | 0°C To +75°C |
| Bulk Cable Weight: | 60 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 120 lbs |
| NEC Articles: | Article 800 |
| NEC/(UL) Compliance: | CMR |
| CPR Euroclass: | Fca |
| RG Type: | 59 |
| Other Specification: | Video coax: RG 59/U |
| Environmental Space: | Indoor (Not Riser or Plenum) |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
| EU Directive Compliance: | Yes |
| EU CE Mark: | Yes |
| MII Order #39 (China RoHS): | Yes |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL1666 Vertical Shaft |
| UL voltage rating: | 300 V RMS |
| Plenum (Y/N): | No |
| Plenum Number: | 601PTZ |
| Item # | Color | UPC |
|---|---|---|
| 501PTZ 0001000 | Black, Gray, White | 612825155836 |
| Footnote: | C - CRATE REEL PUT-UP. |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Notes: | RG59 CCTV + 1 STP22 AWG Control Grade + 2C 18 AWG CMR. Individually jacketed and color coded components, cabled around and each fused to a central binding spline. Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation. |
| Update and Revision: | Revision Number: 0.367 Revision Date: 03-27-2024 |