U/UTP, Category 6, 4-Pair, 24 AWG Stranded Bare Copper Conductors, Polyethylene Insulation, PVC Jacket, High Flexibility
| Suitable Applications: | Interconnecting Industrial Ethernet Switches, IP controllers, media convertors, distributed control system, programmable logic controller and transmitting industrial protocol data signals. Suitable for transmitting 1000BASE‐TX Gigabit Ethernet, 100BASE‐T Fast Ethernet, 100BaseVG ANYLAN, 155ATM, 622ATM, RS‐422, 250MHz Category 6, EtherCAT. Stranded conductor highly applicable for flexible installation. These are highly durable & ruggedized cables for both indoor and outdoor use meeting IEC 60332‐1 flame rating. |
| Size | Stranding | Material |
|---|---|---|
| 24 AWG | Stranded | BC - Bare Copper |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White / Blue & Blue, White / Orange & Orange, White / Green & Green, White / Brown & Brown |
| Material |
|---|
| No Shield |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 6.3 mm |
| Max. Conductor DCR | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 5,600 pF/100m | 100 Ohm |
| Max. Delay | Max. Delay Skew |
|---|---|
| 538 ns/100m | 45 ns/100m |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] |
|---|---|---|---|---|---|---|
| 1 | 2.4 | 74.3 | 72.7 | 67.8 | 64.8 | 20 |
| 4 | 4.5 | 65.3 | 63.3 | 55.8 | 52.8 | 23 |
| 8 | 6.4 | 60.8 | 58.8 | 49.7 | 46.7 | 24.5 |
| 10 | 7.1 | 59.3 | 57.3 | 47.8 | 44.8 | 25 |
| 16 | 9.1 | 56.2 | 54.2 | 43.7 | 40.7 | 25 |
| 20 | 10.2 | 54.8 | 52.8 | 41.8 | 38.8 | 25 |
| 25 | 11.4 | 53.3 | 51.3 | 39.8 | 36.8 | 24.2 |
| 31.25 | 12.8 | 51.9 | 49.9 | 37.9 | 34.9 | 23.3 |
| 62.5 | 18.5 | 47.4 | 45.4 | 31.9 | 28.9 | 20.7 |
| 100 | 23.8 | 44.3 | 42.3 | 27.8 | 24.8 | 19 |
| 200 | 34.8 | 39.8 | 37.8 | 21.8 | 18.8 | 16.4 |
| 250 | 39.4 | 38.3 | 36.3 | 19.8 | 16.8 | 15.6 |
| High Frequency Table Notes: | Limits below 4MHz are for information only. |
| UL Voltage Rating |
|---|
| 300 V RMS (UL AWM Style 2095) |
| Operating |
|---|
| -20°C To 75°C |
| Installation Min. |
|---|
| 50.4 mm (1.98 in) |
| Max. Pull Tension: | 110 N (25 lbf) |
| Bulk Cable Weight: | 42 kg/km (28 lbs/1000ft) |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| Data Category: | Category 6 |
| ISO/IEC Compliance: | ISO/IEC 11801 |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| Update and Revision: | Revision Number: 0.93 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 50106XU 010305M | Black | Reel | 305 m |
| 50106XU 006305M | Blue | Reel | 305 m |
| 50106XU 008305M | Gray | Reel | 305 m |
| Footnote: | For more order number information, please approach your Belden sales representative freely |