Product Hierarchy
Product Hierarchy

50106U - Paired - Category 6 U/UTP Unbonded – Pair Cable


24 AWG solid bare copper conductors, non-plenum, Polyolefin insulation, twisted pairs, central spline, rip cord, see color code chart (below), PVC jacket.

Product Overview

Suitable Applications: Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, 250MHz Category 6

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
24 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinBlue & White with Blue Markings, Orange & White with Orange Markings, Green & White with Green Markings, Brown & White with Brown Markings
Cable Core
Description
Overall Cabling Fillers
Outer Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride6.3 mm (0.25 in)Yes

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
93.8 Ohm/km (28.6 Ohm/1000ft)56 pF/m (17 pF/ft)330 pF/100m100 Ohm
Delay
Max. DelayMax. Delay SkewNom. Velocity of Prop.
538 ns/100m45 ns/100m70%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]
12 dB/100m74.372.367.864.820
43.8 dB/100m65.363.355.852.823
85.3 dB/100m60.858.849.746.724.5
106 dB/100m59.357.347.844.825
167.6 dB/100m56.254.243.740.725
208.5 dB/100m54.852.841.838.825
259.5 dB/100m53.351.339.836.824.3
31.2510.7 dB/100m51.949.937.934.923.6
62.515.4 dB/100m47.445.431.928.921.5
10019.8 dB/100m44.342.327.824.820.1
15525.2 dB/100m41.439.4242118.8
20029 dB/100m39.837.821.818.818
25032.8 dB/100m38.336.319.816.817.3
Voltage
UL Voltage Rating
72 V DC

Mechanical Characteristics

Temperature
Operating
-20°C To +75°C
Bend Radius
Installation Min.
50.4 mm (1.98 in)
Max. Pull Tension: 110 N (25 lbf)
Bulk Cable Weight: 47 kg/km (32 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Oil Resistance
Flammability / Reaction to Fire: UL1685 UL Loading, IEC 60332-3-25
NEC / UL Compliance: CM
CEC / C(UL) Compliance: CM.
Data Category: Category 6
TIA/EIA Compliance: TIA-568.2-D Category 6
ISO/IEC Compliance: ISO/IEC 11801 Cat 6

Product Notes

Notes: Jacket sequentially marked

History

Update and Revision: Revision Number: 0.34 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
50106U-A305BlackReel305 m8719605204639
50106U 010305MBlack305 m
50106U 006305MBlue305 m
50106U 008305MGray305 m
Date: 2007-09-01
No accessories are available for this product