Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(756)Audio, Sound, & Control Cable
(235)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(305)Surveillance Cable
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
(1209)Fiber Patch Cords
(497)Double-Ended Cordsets
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
(1366)Managed Switches
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
(391)Cellular Routers
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
SF/UTP, Category 6, 4-Pair, 26 AWG Stranded Bare Copper Conductors, Polyethylene Insulation, Overall foil shield plus tinned copper braid shield, Halogen Free PUR Jacket, High Flexibility, CC-Link IE Field & CC-Link IE Field TSN Certified, AWM 20549
| Suitable Applications: | Interconnecting Industrial Ethernet Switches, IP controllers, media convertors, distributed control system, programmable logic controller and transmitting industrial protocol data signals. Suitable for transmitting 1000BASE-TX Gigabit Ethernet, 100BASE-T Fast Ethernet, 100BaseVG ANYLAN, 155ATM, 622 ATM, RS-422, 250MHz Category 6, EtherCAT. With superior flexibility this cable is very suitable for use in the continuous flexing applications like drag chains, robotics, moving machinery parts, etc. It is designed to be used in special application environments which involve drag chain, torsion, and bending. These are highly durable & ruggedized cables for both indoor and outdoor use meeting IEC 60332-1 & IEC 60332-3-25 flame rating. |
| Size | Stranding | Material |
|---|---|---|
| 26 AWG | Stranded | BC - Bare Copper |
| Material | Color Code |
|---|---|
| PE - Polyethylene | White / Blue & Blue, White / Orange & Orange, White / Green & Green, White / Brown & Brown |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Braid | Tinned Copper (TC) | 85% |
| Material | Nom. Diameter |
|---|---|
| PUR - Polyurethane (Halogen Free) | 7.0 mm (0.28 in) |
| Max. Conductor DCR | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|
| 140 Ohm/km (43 Ohm/1000ft) | 330 pF/100m | 100 Ohm |
| Max. Delay | Max. Delay Skew |
|---|---|
| 538 ns/100m @100MHz | 45 ns/100m |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] |
|---|---|---|---|---|---|---|
| 1 | 2.1 | 65 | 62 | 63.3 | 60.3 | 19 |
| 4 | 4.0 | 63 | 60.5 | 51.2 | 48.2 | 19 |
| 8 | 5.7 | 58.2 | 55.6 | 45.2 | 42.2 | 19 |
| 10 | 6.3 | 56.6 | 54 | 43.3 | 40.3 | 19 |
| 16 | 8.0 | 53.2 | 50.6 | 39.2 | 36.2 | 18 |
| 20 | 9.0 | 51.6 | 49 | 37.2 | 34.2 | 17.5 |
| 25 | 10.1 | 50 | 47.3 | 35.3 | 32.3 | 17 |
| 31.25 | 11.4 | 48.4 | 45.7 | 33.4 | 30.4 | 16.5 |
| 62.5 | 16.5 | 43.4 | 40.6 | 27.3 | 24.3 | 14 |
| 100 | 21.3 | 39.9 | 37.1 | 23.3 | 20.3 | 12 |
| 200 | 31.5 | 34.8 | 31.9 | 17.2 | 14.2 | 9 |
| 250 | 35.9 | 33.1 | 30.2 | 15.3 | 12.3 | 8 |
| High Frequency Table Notes: | Note: Fluke Channel transmission performance, Max. Cable length: 45 meters |
| Operating |
|---|
| -25°C To 80°C |
| Motion | Number of Cycles | Radius | Speed | Traverse Length | Torsion Angle |
|---|---|---|---|---|---|
| Trailing/Bending | 30,000,000 | 75 mm | 30 | 1 m | |
| Torsion/Twisting | 10,000,000 | 30 | 1 m | 180 |
| Installation Min. |
|---|
| 56 mm (2.2 in) |
| Bulk Cable Weight: | 54 kg/km (36 lbs/1000ft) |
| Environmental Suitability: | Indoor/Outdoor |
| Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-25 |
| AWM Compliance: | AWM 20549 |
| CEC / C(UL) Compliance: | AWM I/II 80C 300V. |
| Data Category: | Category 6 |
| TIA/EIA Compliance: | CC-Link IE Field, CC-Link IE Field TSN |
| ISO/IEC Compliance: | Smoke Density as per IEC 61034-2, ISO/IEC 11801 |
| European Halogen Free Standards: | IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.153 Revision Date: 07-31-2026 |
| Item # | Color | Putup Type | Length |
|---|---|---|---|
| 50106HFP 010305M | Black | Reel | 305 m |
| 50106HFP 006305M | Blue | Reel | 305 m |
| 50106HFP 008305M | Gray | Reel | 305 m |
| Footnote: | For more order number information, please approach your Belden sales representative freely |