Product Hierarchy
Product Hierarchy

50106ASFLA - CAT 6A 4P23AWG, S/FTP, SWA, LSZH Jkt, Indoor/Outdoor


CAT 6A 4PR x 23AWG S/FTP, Solid Bare Copper Conductor, FMPE Insulation, Individual Al-mylar Shield, TC Braid Over Shield, LSZH Inner Jacket, Steel Wire Armoring, Water Blocking Tape, LSZH Outer Jacket, Indoor/Outdoor

Product Overview

Suitable Applications: Industrial Ethernet cables are used for interconnecting Industrial Ethernet Switches, IP controllers, media convertors, distributed control system, programmable logic controller and transmitting industrial protocol data signals. These cables are suitable for transmitting 1000BASE-TX Gigabit Ethernet, 100BASE-T Ethernet, 100BaseVG ANYLAN, 155ATM, 622ATM, RS-422, 250MHz Category 6, EtherCAT. These are highly durable & ruggedized cables for both indoor and outdoor use meeting IEC 60332-3-24 and IEC 60754-1 & 2.

Construction Details

Conductor
ElementSizeMaterial
Pair(s)23 AWGBC - Bare Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)1.40 mm (0.0551 in)1.White & Blue, 2. White & Orange, 3. White & Green, 4. White & Brown
Inner Shield
ElementShield TypeMaterial
Pair(s)Tapes (Each Pair)Bi-Laminate (Alum+Poly)
Inner Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)30%
Armor
Armor Type & Material
SWA - Steel Wire Armor
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Overall Cable Diameter (Nominal): 12.5 mm (0.492 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual Capacitance
95 Ohm/km (29 Ohm/1000ft)0.56 pF/m (0.17 pF/ft)
Delay
Max. Delay Skew
25 ns/100m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. PSANEXT [dB]Min. PSAACRF [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.175.372.368.065.020.067.067.040.035.0
43.866.363.356.053.023.067.066.234.023.0
10.05.960.357.348.045.025.067.058.230.015.0
167.557.254.243.940.925.067.054.128.010.9
31.210.552.949.938.135.123.667.048.325.15.1
62.515.048.445.432.129.121.565.642.322.0
10019.145.342.328.025.020.162.538.220.0
12521.543.840.826.123.119.461.036.319.0
20027.640.837.822.019.018.058.032.217.0
25031.139.336.320.017.017.356.530.216.0
30034.338.135.118.515.517.353.328.7
50045.334.831.814.011.017.352.024.2
Voltage
Voltage Rating
72 V DC

Mechanical Characteristics

Temperature
Operating
-30°C to + 70°C
Bend Radius
Installation Min.
125 mm (4.92 in)
Bulk Cable Weight: 290 kg/km (190 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-22
Data Category: Category 6A
ISO/IEC Compliance: IEC 61156-5, ISO/IEC 11801

History

Update and Revision: Revision Number: 0.27 Revision Date: 03-27-2025

Part Numbers

Variants
Item #ColorLength
50106ASFLA 010305MBlack305 m
50106ASFLA 009305MWhite305 m
No accessories are available for this product