Product Hierarchy
Product Hierarchy

50106AHSFP - BELDEN Industrial High Flexible Ethernet CAT6A cable, SF/UTP, PUR Jacket, Indoor


BELDEN Industrial Ethernet CAT6A,SF/UTP, 4x2x26AWG, Stranded Bare Copper Conductors, PO Insulation, Al-Mylar+Braid Shield, PUR Jacket, Indoor

Product Overview

Suitable Applications: Industrial Ethernet cables are used for interconnecting Industrial Ethernet Switches, IP controllers, media convertors, distributed control system, programmable logic controller and transmitting industrial protocol data signals. Support current and future Category6A applications, such as: 10Base-T, 100Base-TX, 1000Base-T and 10GBase-T.These are Cat 6A cables for indoor use meeting IEC61156-6, UL 758, EN50288-10-2, IEC11801

Construction Details

Conductor
ElementSizeMaterialNo. of PairsNo. of Elements
Pair(s)26 AWGBC - Bare Copper48
Insulation
MaterialNom. Insulation DiameterColor Code
PO - Polyolefin1.0 mm (0.039 in)1.White/Blue,Blue, 2.White/Orange,Orange, 3.White/Green,Green, 4.White/Brown,Brown
Outer Shield
Shield TypeMaterialCoverage
TapeBi-Laminate (Alum+Poly)
BraidTinned Copper (TC)80%
Outer Jacket
Material
PUR - Polyurethane (Halogen Free)
Overall Cable Diameter (Nominal): 7.3 mm (0.29 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Characteristic Impedance
145@20°C( Ohm/km)100 Ohm
Voltage
UL Voltage Rating
300 V

Mechanical Characteristics

Temperature
UL Temperature
-40°C To +80°C
Bend Radius
Flexing Min.
75 mm (3.0 in)

Standards and Compliance

Environmental Suitability: Indoor, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1 Flammability
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Free

Product Notes

Notes: Max Transmission Length: Link Class-CatEa(CAT6A), Channel-74m; Drag chain test:10 million cycles; Speed:30 cycles/min; Chain length: 1m

History

Update and Revision: Revision Number: 0.25 Revision Date: 05-29-2025
No accessories are available for this product