Networking & Data Cable
(670)Industrial Ethernet Cable
(181)Enterprise Category Cable
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
(12383)Indoor Fiber Cable
(1422)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3200)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
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
(1055)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(466)AV Assemblies
(10)Patch Panels & Components
(777)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(449)Modular (Empty) Panels
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
(4)Cat 6A, S/FTP, 4P24AWG/7, Stranded Bare Copper Conductors, Foam PE Insulation, Individual Shielded Pair + Braid shield,TPE Jkt, High-Flex, Drag chain, Torsion-resistant
Suitable Applications: | Industrial Ethernet cables are used for interconnecting Industrial Ethernet Switches, IP controllers, media convertors, distributed control system, programmable logic controller and transmitting industrial protocol data signals. Support current and future Category 6A applications, such as: 10Base-T, 100Base-TX, 1000Base-T and 10GBase-T.These are Cat 6A cables for indoor use meeting IEC61156, UL 758, TIA 568.2-D |
Size | Stranding | Material | No. of Pairs | No. of Elements |
---|---|---|---|---|
24 AWG | Stranded | BC - Bare Copper | 4 | 8 |
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
PE - Polyethylene (Foam) | 1.35 mm (0.0531 in) | 1.White*Blue, 2.White*Orange, 3.White*Green, 4.White*Brown |
Element | Shield Type | Material |
---|---|---|
Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) |
Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 60% |
Material | Nom. Diameter |
---|---|
TPE - Thermoplastic Elastomer | 7.5 mm (0.30 in) |
Max. Conductor DCR | Nom. Characteristic Impedance |
---|---|
87.6@20°C( Ohm/km) | 100 Ohm |
Max. Delay | Max. Delay Skew |
---|---|
570 ns/100m | 45 ns/100m |
Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] |
---|---|---|---|---|---|---|
1 | 2.4 | 74.3 | 71.3 | 67.8 | 64.8 | 20.0 |
4 | 4.9 | 65.3 | 62.3 | 55.8 | 52.8 | 23.0 |
8 | 6.9 | 60.8 | 57.8 | 49.7 | 46.7 | 24.5 |
10 | 7.8 | 59.3 | 56.3 | 47.8 | 44.8 | 25.0 |
16 | 9.9 | 56.2 | 53.2 | 43.7 | 40.7 | 25.0 |
20 | 11.1 | 54.8 | 51.8 | 41.8 | 38.8 | 25.0 |
25 | 12.5 | 53.3 | 50.3 | 39.8 | 36.8 | 24.3 |
31.25 | 14.1 | 51.9 | 48.9 | 37.9 | 34.9 | 23.6 |
62.5 | 20.4 | 47.4 | 44.4 | 31.9 | 28.9 | 21.5 |
100 | 26.4 | 44.3 | 41.3 | 27.8 | 24.8 | 20.1 |
200 | 38.9 | 39.8 | 36.8 | 21.8 | 18.8 | 18.0 |
250 | 44.2 | 38.3 | 35.3 | 19.8 | 16.8 | 17.3 |
300 | 49.2 | 37.1 | 34.1 | 18.3 | 15.3 | 16.8 |
400 | 58.3 | 35.3 | 32.3 | 15.8 | 12.8 | 15.9 |
500 | 66.6 | 33.8 | 30.8 | 13.8 | 10.8 | 15.2 |
UL Temperature |
---|
-40°C to +80°C |
Environmental Suitability: | Indoor, Oil Resistance |
Data Category: | Category 6A |
Notes: | Flexibility: drag chain: 20 million cycles, bending Radius: 75mm, s=30 cycles/min, chain length : 1m; Torsion Test: Stress : +/- 180°, weight : 300g, s=30 cycles/min, torsion length: 1m |
Update and Revision: | Revision Number: 0.17 Revision Date: 06-11-2025 |