Product Hierarchy
Product Hierarchy

50106AH1 - BELDEN 50106AH1 Industrial Ethernet CAT6A Cable, SF/FTP, Profinet Type C, 4 Pair, 24AWG Stranded, PUR Jkt, E357312-S, AWM 20554 80C, 30V, FT2


BELDEN 50106AH1 Industrial Ethernet CAT6A Cable, SF/FTP, Profinet Type C, 4 Pair, 24AWG Stranded Tinned Copper Condsuctors, Polyethylene Insulation, Tinned Copper Braid Shield, PUR Jacket, E357312-S, AWM 20554 80C, 30V, FT2

Product Overview

Suitable Applications: Ethernet:10Base-T, 100Base-TX, 1000Base-T, 1000Base-TX, 10GBase-T

Construction Details

Conductor
SizeStrandingMaterial
24 AWG7x32TC - Tinned Copper
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene (Foam)1.45 mm (0.0571 in)White & Blue, White & Orange, White & Green, White & Brown
Outer Shield
Shield TypeMaterialCoverage
BraidTinned Copper (TC)85%
Tapes (Each Pair)Bi-Laminate (Alum+Poly)
Outer Jacket
MaterialNom. Diameter
PUR - Polyurethane8.9 mm (0.35 in)

Electrical Characteristics

Electricals
Max. Conductor DCRNom. Characteristic Impedance
95 Ohm/km (29 Ohm/1000ft)100 Ohm
Delay
Max. Delay Skew
≤ 20 ns/100m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. ACRF (ELFEXT) [dB]Min. RL (Return Loss) [dB]
45.7 dB/100m66.356.023.0
109.5 db/100m59.546.425.0
1611.5 dB/100m57.144.125.0
31.2515.8 dB/100m53.138.023.3
62.522.4 dB/100m48.432.220.8
10029.0 dB/100m45.227.819.0
20041.1 dB/100m40.822.017.3
25046.6 dB/100m39.320.117.3
30051.4 dB/100m38.218.517.3
35055.8 dB/100m37.117.117.3
50067.9 dB/100m34.814.017.3

Mechanical Characteristics

Temperature
Operating
-30°C To +70°C
Bend Radius
Installation Min.Flexing Min.
71.2 mm (2.80 in)133.5 mm (5.256 in)

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Non-Halogenated, Sunlight Resistance, UV Resistance, Oil Resistance
Flammability / Reaction to Fire: FT2, IEC 60332-1-2
AWM Compliance: AWM 20554
Data Category: Category 6A
ISO/IEC Compliance: IEC 61156-xx, UL 758
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Zero
European Directive Compliance: EU Directive 2011/65/EU (RoHS 2)

Product Notes

Notes: Min No. of Drag Chain Cycles: ≥ 2.5 million Drag Chain Parameters: r=15 D, a= 3m/s^2, v= 3m/s, chain length : 5 m

History

Update and Revision: Revision Number: 0.54 Revision Date: 02-26-2026
No accessories are available for this product