(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
24 AWG solid bare copper conductors, non-plenum, Polyolefin insulation, twisted pairs, foil shield, drain wire, see color code chart (below), PVC jacket (blue, gray, black).
| Suitable Applications: | Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422 |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 24 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | Blue & White with Blue Stripe, Orange & White with Orange Stripe, Green & White with Green Stripe, Brown & White with Brown Stripe |
| Shield Type | Material | Coverage |
|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% |
| Material | Nom. Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 6.0 mm (0.24 in) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 95 Ohm/km (29 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 330 pF/100m | 100 Ohm |
| Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|
| 538 ns/100m | 45 ns/100m | 65% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] |
|---|---|---|---|---|---|---|
| 1 | - | 65.3 | 62.3 | 63.8 | 60.8 | |
| 4 | 4.1 dB/100m | 56.3 | 53.3 | 51.8 | 48.8 | 23 |
| 8 | 5.8 dB/100m | 51.8 | 48.8 | 45.7 | 42.7 | 24.5 |
| 10 | 6.5 dB/100m | 50.3 | 47.3 | 43.8 | 40.8 | 25 |
| 16 | 8.3 dB/100m | 47.2 | 44.2 | 39.7 | 36.7 | 25 |
| 20 | 9.3 dB/100m | 45.8 | 42.8 | 37.8 | 34.8 | 25 |
| 25 | 10.4 dB/100m | 44.3 | 41.3 | 35.8 | 32.8 | 24.3 |
| 31.25 | 11.7 dB/100m | 42.9 | 39.9 | 33.9 | 30.9 | 23.6 |
| 62.5 | 17 dB/100m | 38.4 | 35.4 | 27.9 | 24.9 | 21.5 |
| 100 | 22 dB/100m | 35.3 | 32.3 | 23.8 | 20.8 | 20.1 |
| UL Voltage Rating |
|---|
| 72 V DC |
| Operating |
|---|
| -20°C To +75°C |
| Installation Min. |
|---|
| 48 mm (1.9 in) |
| Max. Pull Tension: | 100 N (22 lbf) |
| Bulk Cable Weight: | 39 kg/km (26 lbs/1000ft) |
| Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, Oil Resistance |
| Flammability / Reaction to Fire: | UL1685 UL Loading, IEC 60332-3-25 |
| NEC / UL Compliance: | CM |
| CEC / C(UL) Compliance: | CM |
| ISO/IEC Compliance: | ISO/IEC 11801 Cat 5e |
| Notes: | Jacket sequentially metre marked |
| Update and Revision: | Revision Number: 0.35 Revision Date: 02-20-2026 |
| Item # | Color | Length |
|---|---|---|
| 50105F 010A305M | Black | 305 m |
| 50105F 010305M | Black | 305 m |
| 50105F 006A305M | Blue | 305 m |
| 50105F 006305M | Blue | 305 m |
| 50105F 008A305M | Gray | 305 m |
| 50105F 008305M | Gray | 305 m |