(109)PTZ (CCTV + Control + Power) Cable, Rated-CM, 1-RG59 20 AWG solid bare copper with foam polyolefin, 95% bare copper braid, 1-23 AWG solid bare copper pair with polyolefin insulation, 2-18 AWG stranded bare copper conductors with polyolefin insulation, Siamese with PVC jacket
Suitable Applications: | Surveillance, CCTV Camera, PTZ (Pan-Tilt-Zoom) |
Element | AWG | Stranding | Material | Nominal Diameter | No. of Conductors | No. of Coax |
---|---|---|---|---|---|---|
Coax(es) | 20 | Solid | BC - Bare Copper | 0.032 in | 1 | |
Pair1 | 23 | Solid | BC - Bare Copper | 0.023 in | 2 | |
Pair2 | 18 | 7x26 | BC - Bare Copper | 0.047 in | 2 |
Conductor Count: | 5 |
Element | Material | Nominal Diameter |
---|---|---|
Coax(es) | PE - Polyethylene (Foam) | 0.145 in |
Pair1 | PP - Polypropylene | 0.041 in |
Pair2 | PP - Polypropylene |
Table Notes: | Gas Injected |
Number | Color |
---|---|
Coax Core | White |
Pair1 | Blue & White/Blue |
Pair2 | Black & Red |
Element | Type | Material | Coverage [%] | Nominal Diameter |
---|---|---|---|---|
Coax(es) | Braid | Bare Copper (BC) | 95% | 0.118 in |
Pair1 | No Shield | No Shield | ||
Pair2 | No Shield |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.227 in |
PVC - Polyvinyl Chloride | 0.118 in |
PVC - Polyvinyl Chloride | 0.158 in |
Material | Nominal Diameter |
---|---|
Banana Peel (No Overall Jacket) | 0.411 in |
Element | Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Inner Shield DCR |
---|---|---|---|
Coax(es) | 10 Ohm/1000ft | 10 Ohm/1000ft | 3.5 Ohm/1000ft |
Pair1 | 20 Ohm/1000ft | 20 Ohm/1000ft | |
Pair2 | 6.5 Ohm/1000ft | 6.5 Ohm/1000ft |
Element | Nom. Capacitance Conductor to Conductor | Nom. Capacitance Conductor to Shield |
---|---|---|
Coax(es) | 16.3 pF/ft | |
Pair1 | 15 pF/ft | |
Pair2 | 21.5 pF/ft |
Element | Nominal Characteristic Impedance |
---|---|
Coax(es) | 75 Ohm |
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.3 dB/100ft |
5 MHz | 0.65 dB/100ft |
10 MHz | 0.9 dB/100ft |
50 MHz | 1.9 dB/100ft |
100 MHz | 2.6 dB/100ft |
200 MHz | 3.6 dB/100ft |
400 MHz | 5 dB/100ft |
700 MHz | 7 dB/100ft |
900 MHz | 8 dB/100ft |
1000 MHz | 8.5 dB/100ft |
Element | Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|---|---|
Coax(es) | 83 ns/100m | 1.22 ns/ft | 83% |
Min. RL (Return Loss) [dB] |
---|
24.5 dB |
Element | Max. Recommended Current [A] |
---|---|
Coax(es) | |
Pair1 | 2.4 Amps per Conductor at 25ºC |
Pair2 | 5 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
300 V RMS |
Installation Temperature Range: | 0°C To +75°C |
UL Temp Rating: | 75°C |
Operating Temperature Range: | -10°C To +75°C |
Separation Temp Range: | 0°C To +75°C |
Bulk Cable Weight: | 60 lbs/1000ft |
Max. Pull Tension: | 115 lbs |
NEC Articles: | Article 800 |
NEC/(UL) Compliance: | CMR |
CPR Euroclass: | Fca |
RG Type: | 59 |
Other Specification: | Video coax: RG 59/U |
Environmental Space: | Indoor (Not Riser or Plenum) |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2003/11/EC (BFR): | Yes |
EU Directive 2011/65/EU (RoHS 2): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU (RoHS 2 amendment): | Yes |
EU Directive Compliance: | Yes |
EU CE Mark: | Yes |
MII Order #39 (China RoHS): | Yes |
Suitability - Indoor: | Yes |
UL Flammability: | UL1666 Vertical Shaft |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Plenum Number: | 600PTZ |
Item # | Color | UPC |
---|---|---|
500PTZ 0001000 | Black, Blue, White | 612825154501 |
Footnote: | C - CRATE REEL PUT-UP. |
Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
Notes: | RG59 CCTV + 1PR23 UTP + 2C 18 AWG CMR. Individually jacketed and color coded components, cabled around and each fused to a central binding spline. Cold environment installation: When installing cables that have been stored at ambient temperatures of 32 degrees Fahrenheit (0 degrees Centigrade) or lower, Belden recommends conditioning of the cable for 12 hours at room temperature prior to individual cable leg separation. |
Update and Revision: | Revision Number: 0.371 Revision Date: 04-29-2024 |