Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14282)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7144)Outdoor Fiber Cable
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
(1243)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(795)VFD Cable
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
(3614)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1055)M12
(778)Field Attachables
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
(21)Data Connectors
(275)Adapter and Splitter
(4)Double-Ended Cordsets
(154)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1215)Fiber Patch Cords
(503)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
DeviceNet Flat Trunk Cable, 4C16AWG Str TC, PVC (Cores A) / FMPE (Cores B), PVC Jacket, CMG-FT4, 300V
| Suitable Applications: | Class 2 (CL2) 4-conductor unshielded Flat Cable DeviceNet Trunk |
| AWG | Stranding | Material |
|---|---|---|
| 16 | Stranded | TC - Tinned Copper |
| Conductor Count: | 4 |
| Element | Material | Nominal Diameter | Nominal Wall Thickness |
|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 2.80 mm | 0.65 mm |
| Conductor1 | PE - Polyethylene (Foam) | 2.80 mm | 0.65 mm |
| Number | Color |
|---|---|
| Core A1 | Red |
| Core A2 | Black |
| Core B1 | White |
| Core B2 | Blue |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 5.3±0.2mm(Height) X 19.3±0.60m(Width) |
| Nominal Conductor DCR |
|---|
| 14.6 Ohm/km |
| Element | Max. Capacitance Unbalance | Nom. Capacitance Conductor to Conductor |
|---|---|---|
| Cores B @500 KHz | 1.2 pF/ft | 14.7 pF/ft |
| Frequency [MHz] | Nominal Characteristic Impedance |
|---|---|
| Cores B @500 KHz, 20°C | 120 Ohm |
| Nominal Delay |
|---|
| 1.61 ns/ft |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) |
|---|---|
| 125 KHz | 0.13 dB/100ft |
| 0.5 MHz | 0.25 dB/100ft |
| 1.0 MHz | 0.40 dB/100ft |
| UL Voltage Rating |
|---|
| 300 V |
| Storage Temperature Range: | -40°C To +85°C |
| Operating Temperature Range: | -30°C To +75°C @ 8 amps, derate current linearly to zero at 80°C |
| Flex Test Minimum Number of Bends: | 1000000 |
| Flex Test Description: | @ 4'' radius |
| Maximum Recommended Pulling Tension: | 90 lbs |
| Minimum Bend Radius During Installation: | 10 X Thickenss |
| Minimum Bend Radius During Operation: | 10 X Thickness |
| Minimum Continuous Flexing Bend Radius: | 101.5 mm |
| Min Flexing Radius: | 101.6 mm |
| NEC/(UL) Compliance: | CL2, CMG |
| CEC/C(UL) Compliance: | CMG |
| CSA AWM Compliance: | AWM I/II A/B |
| Item # | Color | Length |
|---|---|---|
| 50095PVC 010075M | Black | 75 m |
| 50095PVC 010200M | Black | 200 m |
| 50095PVC 010420M | Black | 420 m |
| 50095PVC 006075M | Blue | 75 m |
| 50095PVC 006200M | Blue | 200 m |
| 50095PVC 006420M | Blue | 420 m |
| Update and Revision: | Revision Number: 0.245 Revision Date: 08-27-2025 |