Product Hierarchy
Product Hierarchy

50092LS - RS485, 2P 22AWG Str TC, XLPE Ins, OS+TC Brd, LSZH Inner Jkt, SWA, LSZH Outer Jkt, ABS Approved


RS-485, 2PR x 22AWG Stranded Tinned Copper, Foamed Electron-Beam Cross Linked Polyethylene Insulation, Overall Foil Plus Tinned Copper Braid Shield, Low Smoke Zero Halogen Inner Jacket, Steel Wire Armor, Low Smoke Zero Halogen Outer Jacket, ABS Approved

Product Overview

Suitable Applications: Designed for applications which are used for RS 232/422/485, CANBUS, MODBUS communication protocols. Cable applications include motion oriented machine, machine control networks, temperature controllers, control panels, machine cutting tools, auxiliary equipment, SCADA communications, etc. These cables are used in emergency evacuation / shutdown systems in building automation, offshore, oil & gas and railway applications and are flame retardant according to IEC 60332-3-22 Category A

Construction Details

Conductor
SizeStrandingMaterial
22 AWGStrandedTC - Tinned Copper
Insulation
MaterialColor Code
EB-XLFMPEWhite & Blue, White & Orange
Outer Shield
Shield TypeMaterialDrainwire Type
TapeBi-Laminate (Alum+Poly)
BraidTinned Copper (TC)24 AWG (7x32) TC
Inner Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Armor
Armor Type & Material
SWA - Steel Wire Armor
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Overall Cable Diameter (Nominal): 12.7 mm (0.500 in)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedenceNom. DelayNom. InductanceMin. Insulation ResistanceMax. Current
59.4 Ohm/km (18.1 Ohm/1000ft)46 pF/m (14 pF/ft)82 pF/m (25 pF/ft)120 Ohm5.2 ns/m1 µH/m (0.30 µH/ft)1,0002.1 Amps per conductor at 25°C
High Frequency Table (Nominal/Typical) Notes: Nom. Inductance to Resistance ratio (L/R): 25 µH/Ω
Voltage
Voltage RatingBreakdown Voltage
300 V1.5 kVac / 2s

Mechanical Characteristics

Temperature
Operating
-40°C To +90°C
Bulk Cable Weight: 290.7 kg/km (195.3 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-22
Marine Compliance: ABS Type Approval Certificate 20-2029059-PDA
ISO/IEC Compliance: IEC 60092-376
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Max 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): Toxicity Index < 5 as per EN 50305 / NF F63-305 (ITC)

Product Notes

Notes: Smoke Density ASTM D2843 Max. 40%

History

Update and Revision: Revision Number: 0.68 Revision Date: 09-15-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
50092LS-A100BlackReel100 m8719605220264
50092LS-D100BlackReel100 m8719605220318
50092LS-A222BlackReel222 m8719605220271
50092LS-A290BlackReel290 m8719605220288
50092LS 010500MBlackReel500 m
50092LS-A500BlackReel500 m8719605220295
50092LS-A692BlackReel692 m8719605220301
50092LS 0101000MBlackReel1,000 m
50092LS 060500MChromeReel500 m
50092LS-D650ChromeReel650 m8719605220325
50092LS-D750ChromeReel750 m8719605220332
50092LS-D900ChromeReel900 m8719605220349
50092LS 0601000MChromeReel1,000 m
Date: 2017-02-07
No accessories are available for this product