Product Hierarchy
Product Hierarchy

50064LS - RS485, 4P 20AWG Str TC, XLPE Ins, OS+TC Brd, LSZH Inner Jkt, SWA, LSZH Outer Jkt, ABS Approved


RS-485, 4PR x 20AWG Stranded Tinned Copper, Foamed Electron-Beam Cross Linked Polyethylene Insulation, Overall Foil Plus Tinned Copper Braid Shield, Low Smoke Zero Halogen Inner Jacket, Steel Wire Armor, Low Smoke Zero Halogen Outer Jacket, ABS Approved

Product Overview

Suitable Applications: Designed for applications which are used for RS 232/422/485, CANBUS, MODBUS communication protocols. Cable applications include motion oriented machine, machine control networks, temperature controllers, control panels, machine cutting tools, auxiliary equipment, SCADA communications, etc. These cables are used in emergency evacuation / shutdown systems in building automation, offshore, oil & gas and railway applications and are flame retardant according to IEC 60332-3-22 Category A

Construction Details

Conductor
SizeStrandingMaterial
20 AWGStrandedTC - Tinned Copper
Insulation
MaterialColor Code
EB-XLFMPEWhite & Blue, White & Orange, White & Green, White & Brown
Outer Shield
Shield TypeMaterialDrainwire Type
TapeBi-Laminate (Alum+Poly)
BraidTinned Copper (TC)22 AWG (7x30) TC
Inner Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Armor
Armor Type & Material
SWA - Steel Wire Armor
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Overall Cable Diameter (Nominal): 16.4 mm (0.646 in)

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Characteristic ImpedenceMax. Current
36.7 Ohm/km (11.2 Ohm/1000ft)46 pF/m (14 pF/ft)82 pF/m120 Ohm2.1 Amps per conductor at 25°C
Table Notes: Nom. Inductance to Resistance ratio (L/R): 25 µH/Ω
Voltage
Voltage RatingBreakdown Voltage
300 V1.5 kVac / 2s

Mechanical Characteristics

Temperature
Operating
-40°C To +90°C
Bulk Cable Weight: 436.4 kg/km (293.2 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, IEC 60332-3-22
Marine Compliance: ABS Type Approval Certificate 20-2029059-PDA
ISO/IEC Compliance: IEC 60092-376, IEC 61034-2 - Smoke Density Min Transmittance = Min. 70% as per IEC 61034-2
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = Max 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): Toxicity Index 5 as per EN 50305 / NF F63-305 (ITC)

Product Notes

Notes: Smoke Density ASTM D2843 Max. 40%

History

Update and Revision: Revision Number: 0.56 Revision Date: 11-27-2023

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
50064LS-A010BlackReel10 m8719605220028
50064LS 010500MBlackReel500 m
50064LS 0101000MBlackReel1,000 m
50064LS 060500MGreyReel500 m
50064LS 0601000MGreyReel1,000 m
Date: 2017-02-07
No accessories are available for this product