Audio Cable, 4 Conductor 12 AWG, highly flexible stranded (65x30) bare copper conductors with PVC insulation, CL3, PVC jacket with ripcord
| Suitable Applications: | High Flex Audio/Speaker |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Conductor(s) | 4 | 12 AWG | 65x30 | BC - Bare Copper |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Conductor(s) | PVC - Polyvinyl Chloride | 0.023 in (0.58 mm) | 0.138 in (3.51 mm) | Black, White, Red, Green |
| Material |
|---|
| No Shield |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.022 in (0.56 mm) | 0.377 in (9.58 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.377 in (9.58 mm) |
| Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Inductance | Max. Current |
|---|---|---|---|---|
| Conductor(s) | 1.56 Ohm/1000ft | 32 pF/ft (100 pF/m) | 0.16 µH/ft (0.52 µH/m) | 24 Amps per conductor @ 30°C |
| UL Voltage Rating |
|---|
| 300 V |
| UL Temperature | Operating |
|---|---|
| 75°C | -20°C to +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 3.7 in (94 mm) | 3.7 in (94 mm) |
| Max. Pull Tension: | 338 lbs (153 kg) |
| Bulk Cable Weight: | 113 lbs/1000ft |
| Environmental Suitability: | Indoor (Not Riser or Plenum) |
| Flammability / Reaction to Fire: | UL 1685 UL loading, IEC 60332-1-2 |
| NEC / UL Compliance: | Article 725, CL3 |
| European Directive Compliance: | EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Update and Revision: | Revision Number: 0.631 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 5002UP 0101000 | Black | Reel | 1,000 ft | 612825155799 |
| 5002UP 0081000 | Gray | Reel | 1,000 ft | 612825155751 |