Product Hierarchy
Product Hierarchy

5002U1 - Security & Sound, 4 Conductor 12 AWG TC, Waterblocked, CL3




Security & Commercial Audio Cable, 4 Conductor 12 AWG stranded (19x25) tinned copper conductors with PVC insulation, Waterblocking tape, CL3, PVC jacket with ripcord.

Product Overview

Suitable Applications: Intercom/PA Systems, Sound/Audio Systems

Construction Details

Conductor
SizeStrandingMaterial
12 AWG19x25TC - Tinned Copper
Insulation
MaterialNom. ThicknessNom. Insulation DiameterColor Code
PVC - Polyvinyl Chloride0.014 in (0.36 mm)0.119 in (3.02 mm)Black, Red, White, Green
Outer Shield Table Notes: Outer Shield Waterblocking Tape
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.029 in (0.74 mm)0.377 in (9.58 mm)Yes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
1.6 Ohm/1000ft32 pF/ft (100 pF/m)24 Amps per Conductor at 30ºC
Voltage
UL Voltage Rating
300 V RMS

Mechanical Characteristics

Temperature
UL TemperatureOperating
105°C-20°C To +105°C
Bend Radius
Stationary Min.Installation Min.
3.77 in (95.8 mm)3.77 in (95.8 mm)
Max. Pull Tension: 304 lbs (138 kg)
Bulk Cable Weight: 113 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor, Outdoor
Flammability / Reaction to Fire: UL1685 UL Loading
NEC / UL Compliance: Article 725, CL3
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.487 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
5002U1 0101000BlackReel1,000 ft612825155737C
Footnote: C - CRATE REEL PUT-UP.
Date: 2011-11-11
Belden-Copper-Catalog-2016.pdf
Audio Video Solutions Guide
No accessories are available for this product