(188)Server Cabinets
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
(32)Rack & Cabinets Accessories
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
(109)RS-485 Fire Resistant, 2PR x 20AWG Stranded Tinned Copper, Mica Glass Tape, Electron-Beam Cross Linked Polyethylene Insulation, Overall Foil Plus Tinned Copper Braid Shield, Low Smoke Zero Halogen Jacket, IEC60331-23 Fire Resistant Rating, ABS Approved
Suitable Applications: | Designed for applications which are used for RS 232/422/485, CANBUS, MODBUS communication protocols. Cable applications include motion oriented machine, machine control networks, temperature controllers, control panels, machine cutting tools, auxiliary equipment, SCADA communications, etc. These cables are used in emergency evacuation / shutdown systems in building automation, offshore, oil & gas and railway applications and are flame retardant according to IEC 60332-3-22 Category A |
Size | Stranding | Material |
---|---|---|
20 AWG | Stranded | TC - Tinned Copper |
Material | Color Code | Notes |
---|---|---|
Mica Glass Tape | ||
XLPE | White & Blue, White & Orange | *XLPE (Electron-Beam Cross Linked Polyethylene) |
Shield Type | Material | Drainwire Type |
---|---|---|
Tape | Bi-Laminate (Alum+Poly) | |
Braid | Tinned Copper (TC) | 22 AWG (7x30) TC |
Material |
---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Overall Cable Diameter (Nominal): | 15.4 mm (0.606 in) |
Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedence |
---|---|---|---|
36.7 Ohm/km (11.2 Ohm/1000ft) | 46 pF/m (14 pF/ft) | 82 pF/m | 120 Ohm |
Table Notes: | Nom. Inductance to Resistance ratio (L/R): 25 µH/Ω |
Voltage Rating | Breakdown Voltage |
---|---|
300 V | 1.5 kVac / 5 min |
Table Notes: | Voltage Test in Water : 450Vac X 4 hours |
Operating |
---|
-40°C To +90°C |
Table Notes: | Insulation Resistance ≥ 3670 MΩ*km |
Bulk Cable Weight: | 252 kg/km (169 lbs/1000ft) |
Environmental Suitability: | Sunlight Resistance, UV Resistance, Oil Resistance, Oil Resistance |
Flammability / Reaction to Fire: | IEC 60332-1-2, IEC 60332-3-22 |
Resistance to Fire: | IEC 60331-23-E90 |
Marine Compliance: | ABS Type Approval Certificate 20-2029060-PDA |
ISO/IEC Compliance: | IEC 60092-376, IEC 61034-2 - Smoke Density Min Transmittance = Min. 70% as per IEC 61034-2 |
European Halogen Free Standards: | IEC 60754-1 - Halogen Amount = Max 0.5%, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | Toxicity Index |
Notes: | Smoke Density ASTM D2843 Max. 40% |
Update and Revision: | Revision Number: 0.52 Revision Date: 11-27-2023 |
Item # | Color | Putup Type | Length | EAN |
---|---|---|---|---|
50022L 010500M | Black | Reel | 500 m | |
50022L-A500 | Black | Reel | 500 m | 8719605219862 |
50022L-A550 | Black | Reel | 550 m | 8719605219879 |
50022L-A750 | Black | Reel | 750 m | 8719605219886 |
50022L 0101000M | Black | Reel | 1,000 m | |
50022L-G500 | Chrome | Reel | 500 m | 8719605219848 |
50022L 060500M | Grey | Reel | 500 m | |
50022L 0601000M | Grey | Reel | 1,000 m | |
50022L-A100 | Red | Reel | 100 m | 8719605219855 |