Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1216)Instrumentation Cable
(455)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
(122)UL Thermocouple
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
Security & Commercial Audio Cable, 3 Conductor 12 AWG stranded (19x25) tinned copper conductors with polyolefin insulation, PVC jacket with ripcord, Riser rated.
| Suitable Applications: | Intercom/PA Systems, Sound/Audio Systems |
| AWG | Stranding | Material | Nominal Diameter | No. of Conductors |
|---|---|---|---|---|
| 12 | 19x25 | TC - Tinned Copper | 0.091 in | 3 |
| Conductor Count: | 3 |
| Material | Nominal Diameter |
|---|---|
| PP - Polypropylene | 0.113 in |
| Number | Color |
|---|---|
| 1 | Black |
| 2 | White |
| 3 | Red |
| Material | Nominal Diameter |
|---|---|
| PVC - Polyvinyl Chloride | 0.277 in |
| Nominal Conductor DCR |
|---|
| 1.6 Ohm/1000ft |
| Nom. Capacitance Conductor to Conductor |
|---|
| 24 pF/ft |
| Max. Recommended Current [A] |
|---|
| 12 Amps per Conductor at 25ºC |
| UL Voltage Rating |
|---|
| 300 V RMS |
| UL Temperature Rating: | 75°C |
| Operating Temperature Range: | -5°C To +75°C |
| Bulk Cable Weight: | 74 lbs/1000ft |
| Maximum Recommended Pulling Tension: | 198 lbs |
| Minimum Minor Axis Bend Radius: | 2.8 in |
| NEC Articles: | Article 725 |
| NEC/(UL) Compliance: | CL3R |
| EU Directive 2000/53/EC (ELV): | Yes |
| EU Directive 2003/11/EC (BFR): | Yes |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| EU Directive 2012/19/EU (WEEE): | Yes |
| EU Directive Compliance: | Yes |
| Suitability - Burial: | No |
| Suitability - Hazardous Locations: | No |
| Suitability - Indoor: | Yes |
| UL Flammability: | UL1666 Vertical Riser |
| Plenum (Y/N): | No |
| Plenum Number: | 6001UH |
| Item # | Color | Put-Up Type | Length | UPC |
|---|---|---|---|---|
| 5001UH 0081000 | Gray | Reel | 1,000 ft | 612825155805 |
| Notes: | Ripcord under jacket |
| Update and Revision: | Revision Number: 0.60 Revision Date: 02-03-2025 |