Product Hierarchy
Product Hierarchy

50014L - RS485, 4P24AWG Str TC, XLFMPE Ins, OS+TC Brd, LSZH Jkt, ABS Approved


RS-485, 4PR x 24AWG Stranded Tinned Copper, Electron-Beam Cross Linked Foam Polyethylene Insulation, Overall Foil Plus Tinned Copper Braid Shield, Low Smoke Zero Halogen Jacket, ABS Approved

Product Overview

Suitable Applications: Designed for applications which are used for RS 232/422/485, CANBUS, MODBUS communication protocols. Cable applications include motion oriented machine, machine control networks, temperature controllers, control panels, machine cutting tools, auxiliary equipment, SCADA communications, etc. These cables are used in emergency evacuation / shutdown systems in building automation, offshore, oil & gas and railway applications and are flame retardant according to IEC 60332-3-22 Category A

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
24StrandedTC - Tinned Copper4
Conductor Count: 8
Insulation
Material
EB-XLFMPE
Color Chart
NumberColor
Pair #1White & Blue
Pair #2White & Orange
Pair #3White & Green
Pair #4White & Brown
Outer Shield
TypeMaterialDrainwire Material
TapeBi-Laminate (Alum+Poly)Stranded Tinned Copper
BraidTinned Copper (TC)
Outer Jacket
MaterialNominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)10.5 mm

Electrical Characteristics

Conductor DCR
Nominal Conductor DCR
94.2 Ohm/km
Capacitance
ElementNom. Capacitance Conductor to ConductorNom. Capacitance Conductor to Shield
@ 1 kHz46 pF/m82 pF/m
Dielectric Strength: 1.5 kVac / 2s
Min Insulation Resistance: ≥ 1 GΩ*KM
Inductance
Nominal Inductance
1 mH/km
Impedance
Nominal Characteristic Impedance
120 Ohm
High Frequency (Nominal/Typical)
Nom. Insertion Loss
2.2 dB/100ft
Delay
Nominal Delay
5.2 ns/m
Voltage
Non-UL Voltage Rating
300 V

Temperature Range

Operating Temperature Range: -40°C To +90°C

Mechanical Characteristics

Oil Resistance: Yes
Bulk Cable Weight: 124 kg/km
Minimum Bend Radius During Operation: 84mm

Standards

ISO/IEC Compliance: IEC 60754-2, IEC 61034-2
Other Standards: Toxicity Index < 5 as per EN 50305 / NF F63-305 (ITC)

Suitability

Suitability - Oil Resistance: Yes
Suitability - Sunlight Resistance: Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-1-2, IEC 60332-3-22
IEC 60754-1 - Halogen Amount: Max 0.5% as per IEC 60754-1
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity: 10 µS/mm
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH: 4.3

History

Update and Revision: Revision Number: 0.51 Revision Date: 09-30-2025
No accessories are available for this product