Product Hierarchy
Product Hierarchy

5000UP - Audio Cable, 2 Conductor 12 AWG, BC, Unshielded, CL3




Audio Cable, Rated-CL3, 2-12 AWG highly flexible stranded bare copper conductors with PVC insulation, PVC jacket with ripcord

Product Overview

Suitable Applications: Security System, Intercom/PA, Audio/Speaker, Power-Limited Controls

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)212 AWG65x30BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Conductor(s)PVC - Polyvinyl Chloride0.023 in (0.58 mm)0.138 in (3.51 mm)Black, White
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.018 in (0.46 mm)0.312 in (7.92 mm)Yes
Overall Cable Diameter (Nominal): 0.312 in (7.92 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. Capacitance Cond-to-CondMax. Current
Conductor(s)1.56 Ohm/1000ft32 pF/ft (100 pF/m)30 Amps per conductor @ 30°C
Voltage
UL Voltage Rating
300 V (CL3)

Mechanical Characteristics

Temperature
UL TemperatureOperating
75°C-20°C to +75°C
Bend Radius
Stationary Min.Installation Min.
3.1 in (79 mm)3.1 in (79 mm)
Max. Pull Tension: 169 lbs (76.7 kg)
Bulk Cable Weight: 59 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor (Not Riser or Plenum), Indoor
Flammability / Reaction to Fire: UL 1685 UL loading , FT4, IEEE 1202 FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca
NEC / UL Compliance: Article 725, CL3
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)

History

Update and Revision: Revision Number: 0.490 Revision Date: 02-15-2024

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
5000UP 010500BlackReel500 ft612825436508
5000UP 010U500BlackUnReel500 ft612825433460
5000UP 0101000BlackReel1,000 ft612825154754C
5000UP D15500BlueReel500 ft612825336327C
5000UP D151000BlueReel1,000 ft612825154679
5000UP 008500GrayReel500 ft612825154723C
5000UP 0081000GrayReel1,000 ft612825154693
5000UP 0051000Green, DarkReel1,000 ft612825154686C
5000UP 009U500WhiteUnReel500 ft612825154747
5000UP 0091000WhiteReel1,000 ft612825154716
Date: 2005-04-01
Audio Video Solutions Guide
No accessories are available for this product